ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM315GV-UA / 3GV15A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 1/2 in. | - Not Equipped | - 1.70 N·m | - 6 ~ 106 | $189.00 |
-
|
| SCM315GV-UA / 3GV18A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 1/2 in. | - Not Equipped | - 2 N·m | - 5 ~ 88 | $189.00 |
-
|
| SCM315GV-UA / 3GV25A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 1/2 in. | - Not Equipped | - 2.80 N·m | - 3.6 ~ 64 | $197.00 |
-
|
| SCM315GV-UA / 3GV30A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 1/2 in. | - Not Equipped | - 3.2 N·m | - 3 ~ 53 | $197.00 |
-
|
| SCM315GV-UA / 3GV36A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 1/2 in. | - Not Equipped | - 3.90 N·m | - 2.5 ~ 44 | $197.00 |
-
|
| SCM315GV-UA / 3GV50A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 1/2 in. | - Not Equipped | - 5.40 N·m | - 1.8 ~ 32 | $209.00 |
-
|
| SCM315GV-UA / 3GV60A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 1/2 in. | - Not Equipped | - 6.50 N·m | - 1.5 ~ 26 | $209.00 |
-
|
| SCM315GV-UA / 3GV75A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 1/2 in. | - Not Equipped | - 8.10 N·m | - 1.2 ~ 21 | $209.00 |
-
|
| SCM315GV-UA / 3GV90A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 1/2 in. | - Not Equipped | - 9.70 N·m | - 1 ~ 17.7 | $209.00 |
-
|
| SCM315GV-UA / 3GV100A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 1/2 in. | - Not Equipped | - 10 N·m | - 0.9 ~ 16 | $209.00 |
-
|
| SCM315GV-UA / 3GV120A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 1/2 in. | - Not Equipped | - 10 N·m | - 0.75 ~ 13.3 | $209.00 |
-
|
| SCM315GV-UA / 3GV150A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 1/2 in. | - Not Equipped | - 10 N·m | - 0.6 ~ 10.6 | $209.00 |
-
|
| SCM315GV-UA / 3GV180A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 1/2 in. | - Not Equipped | - 10 N·m | - 0.5 ~ 8.8 | $209.00 |
-
|
| SCM315GV-UA / 3GV250A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 1/2 in. | - Not Equipped | - 10 N·m | - 0.36 ~ 6.4 | $247.00 |
-
|
| SCM315GV-UA / 3GV300A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 1/2 in. | - Not Equipped | - 10 N·m | - 0.3 ~ 5.3 | $247.00 |
-
|
| SCM315GV-UA / 3GV360A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 1/2 in. | - Not Equipped | - 10 N·m | - 0.25 ~ 4.4 | $247.00 |
-
|
| SCM315GV-EC / 3GV5A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1/2 in. | - Not Equipped | - 0.54 N·m0.56 N·m |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV6A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 1/2 in. | - Not Equipped | - 0.65 N·m0.68 N·m |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV7.5A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 1/2 in. | - Not Equipped | - 0.81 N·m0.84 N·m |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV9A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 1/2 in. | - Not Equipped | - 0.97 N·m1 N·m |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV12.5A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 1/2 in. | - Not Equipped | - 1.40 N·m |
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV15A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 1/2 in. | - Not Equipped | - 1.6 N·m1.70 N·m |
-
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV18A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 1/2 in. | - Not Equipped | - 1.9 N·m2 N·m |
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV25A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 1/2 in. | - Not Equipped | - 2.70 N·m2.80 N·m |
-
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$201.00 |
-
|
| SCM315GV-EC / 3GV30A | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 1/2 in. | - Not Equipped | - 3.1 N·m3.2 N·m |
-
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$201.00 |
-
|