ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM425GV-UA / 4GV5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 in. | - Not Equipped | - 8.10 lb-in | - 18 ~ 320 | Request Quote |
-
|
| SCM425GV-UA / 4GV6A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/8 in. | - Not Equipped | - 9.70 lb-in | - 15 ~ 266 | Request Quote |
-
|
| SCM425GV-UA / 4GV7.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - Not Equipped | - 12.30 lb-in | - 12 ~ 213 | Request Quote |
-
|
| SCM425GV-UA / 4GV9A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/8 in. | - Not Equipped | - 15 lb-in | - 10 ~ 177 | Request Quote |
-
|
| SCM425GV-UA / 4GV12.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - Not Equipped | - 20 lb-in | - 7.2 ~ 128 | Request Quote |
-
|
| SCM425GV-UA / 4GV15A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 in. | - Not Equipped | - 24 lb-in | - 6 ~ 106 | Request Quote |
-
|
| SCM425GV-UA / 4GV18A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/8 in. | - Not Equipped | - 29 lb-in | - 5 ~ 88 | Request Quote |
-
|
| SCM425GV-UA / 4GV25A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/8 in. | - Not Equipped | - 40 lb-in | - 3.6 ~ 64 | Request Quote |
-
|
| SCM425GV-UA / 4GV30A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/8 in. | - Not Equipped | - 46 lb-in | - 3 ~ 53 | Request Quote |
-
|
| SCM425GV-UA / 4GV36A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/8 in. | - Not Equipped | - 55 lb-in | - 2.5 ~ 44 | Request Quote |
-
|
| SCM425GV-UA / 4GV50A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/8 in. | - Not Equipped | - 77 lb-in | - 1.8 ~ 32 | Request Quote |
-
|
| SCM425GV-UA / 4GV60A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/8 in. | - Not Equipped | - 93 lb-in | - 1.5 ~ 26 | Request Quote |
-
|
| SCM425GV-UA / 4GV75A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/8 in. | - Not Equipped | - 116 lb-in | - 1.2 ~ 21 | Request Quote |
-
|
| SCM425GV-UA / 4GV90A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/8 in. | - Not Equipped | - 140 lb-in | - 1 ~ 17.7 | Request Quote |
-
|
| SCM425GV-UA / 4GV100A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 in. | - Not Equipped | - 141 lb-in | - 0.9 ~ 16 | Request Quote |
-
|
| SCM425GV-UA / 4GV120A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/8 in. | - Not Equipped | - 141 lb-in | - 0.75 ~ 13.3 | Request Quote |
-
|
| SCM425GV-UA / 4GV150A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/8 in. | - Not Equipped | - 141 lb-in | - 0.6 ~ 10.6 | Request Quote |
-
|
| SCM425GV-UA / 4GV180A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/8 in. | - Not Equipped | - 141 lb-in | - 0.5 ~ 8.8 | Request Quote |
-
|
| SCM425GV-UA / 4GV250A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 5/8 in. | - Not Equipped | - 141 lb-in | - 0.36 ~ 6.4 | Request Quote |
-
|
| SCM425GV-UA / 4GV300A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 5/8 in. | - Not Equipped | - 141 lb-in | - 0.3 ~ 5.3 | Request Quote |
-
|
| SCM425GV-UA / 4GV360A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 5/8 in. | - Not Equipped | - 141 lb-in | - 0.25 ~ 4.4 | Request Quote |
-
|
| SCM425GV-EC / 4GV5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 in. | - Not Equipped | - 8.10 lb-in |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
-
|
| SCM425GV-EC / 4GV6A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/8 in. | - Not Equipped | - 9.70 lb-in |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
-
|
| SCM425GV-EC / 4GV7.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/8 in. | - Not Equipped | - 12.30 lb-in |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
-
|
| SCM425GV-EC / 4GV9A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/8 in. | - Not Equipped | - 15 lb-in |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
-
|