Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 36 37 38 39 40 

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425GV-ECM / 4GV150A - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - Equipped - 9.70 N·m16 N·m - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV180A - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - Equipped - 11.70 N·m16 N·m - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV250A - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 5/8 in. - Equipped - 16 N·m - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$386.00 -
SCM425GV-ECM / 4GV300A - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 5/8 in. - Equipped - 16 N·m - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$386.00 -
SCM425GV-ECM / 4GV360A - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 5/8 in. - Equipped - 16 N·m - [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$386.00 -
SCM540GV-UA / 5GV5A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Not Equipped - 1.40 N·m - 18 ~ 320 $240.00 -
SCM540GV-UA / 5GV6A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - Not Equipped - 1.70 N·m - 15 ~ 266 $240.00 -
SCM540GV-UA / 5GV7.5A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Not Equipped - 2.20 N·m - 12 ~ 213 $240.00 -
SCM540GV-UA / 5GV9A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Not Equipped - 2.60 N·m - 10 ~ 177 $240.00 -
SCM540GV-UA / 5GV12.5A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Not Equipped - 3.60 N·m - 7.2 ~ 128 $240.00 -
SCM540GV-UA / 5GV15A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Not Equipped - 4.30 N·m - 6 ~ 106 $240.00 -
SCM540GV-UA / 5GV18A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Not Equipped - 5.20 N·m - 5 ~ 88 $240.00 -
SCM540GV-UA / 5GV25A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - Not Equipped - 6.90 N·m - 3.6 ~ 64 $248.00 -
SCM540GV-UA / 5GV30A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - Not Equipped - 8.30 N·m - 3 ~ 53 $248.00 -
SCM540GV-UA / 5GV36A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - Not Equipped - 9.9 N·m - 2.5 ~ 44 $248.00 -
SCM540GV-UA / 5GV50A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Not Equipped - 13.80 N·m - 1.8 ~ 32 $256.00 -
SCM540GV-UA / 5GV60A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - Not Equipped - 16.50 N·m - 1.5 ~ 26 $256.00 -
SCM540GV-UA / 5GV75A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - Not Equipped - 20.60 N·m - 1.2 ~ 21 $256.00 -
SCM540GV-UA / 5GV90A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - Not Equipped - 24.80 N·m - 1 ~ 17.7 $256.00 -
SCM540GV-UA / 5GV100A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Not Equipped - 27.50 N·m - 0.9 ~ 16 $256.00 -
SCM540GV-UA / 5GV120A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - Not Equipped - 30 N·m - 0.75 ~ 13.3 $256.00 -
SCM540GV-UA / 5GV150A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - Not Equipped - 30 N·m - 0.6 ~ 10.6 $256.00 -
SCM540GV-UA / 5GV180A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - Not Equipped - 30 N·m - 0.5 ~ 8.8 $256.00 -
SCM540GV-UA / 5GV250A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - Not Equipped - 30 N·m - 0.36 ~ 6.4 $336.00 -
SCM540GV-UA / 5GV300A - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - Not Equipped - 30 N·m - 0.3 ~ 5.3 $336.00 -
Unit of Measure
« 36 37 38 39 40