ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540GV-ECM / 5GV100A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Equipped | - 106 lb-in240 lb-in |
-
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
-
|
| SCM540GV-ECM / 5GV120A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Equipped | - 120 lb-in260 lb-in |
-
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
-
|
| SCM540GV-ECM / 5GV150A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Equipped | - 150 lb-in260 lb-in |
-
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
-
|
| SCM540GV-ECM / 5GV180A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Equipped | - 180 lb-in260 lb-in |
-
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
-
|
| SCM540GV-ECM / 5GV250A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - Equipped | - 250 lb-in260 lb-in |
-
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
-
|
| SCM540GV-ECM / 5GV300A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - Equipped | - 260 lb-in |
-
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
-
|
| SCM560GVH-UA / 5GVH5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - Not Equipped | - 19.40 lb-in | - 18 ~ 320 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH6A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - Not Equipped | - 23 lb-in | - 15 ~ 266 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH7.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Not Equipped | - 29 lb-in | - 12 ~ 213 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH9A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Not Equipped | - 35 lb-in | - 10 ~ 177 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH12.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Not Equipped | - 48 lb-in | - 7.2 ~ 128 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH15A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Not Equipped | - 58 lb-in | - 6 ~ 106 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH18A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Not Equipped | - 69 lb-in | - 5 ~ 88 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH25A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Not Equipped | - 92 lb-in | - 3.6 ~ 64 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH30A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Not Equipped | - 111 lb-in | - 3 ~ 53 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH36A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Not Equipped | - 134 lb-in | - 2.5 ~ 44 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH50A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Not Equipped | - 186 lb-in | - 1.8 ~ 32 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH60A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - Not Equipped | - 220 lb-in | - 1.5 ~ 26 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH75A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 1.2 ~ 21 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH90A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 1 ~ 17.7 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH100A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.9 ~ 16 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH120A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.75 ~ 13.3 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH150A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.6 ~ 10.6 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH180A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.5 ~ 8.8 | Request Quote |
-
|
| SCM560GVH-UA / 5GVH250A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.36 ~ 6.4 | Request Quote |
-
|