Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

AC Motor
AC Speed Control Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM26GV-ECM / 2GV150B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Equipped - 31 lb-in49 lb-in53 lb-in - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$288.00 -
SCM26GV-ECM / 2GV180B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$288.00 -
SCM26GV-ECM / 2GV250B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$330.00 -
SCM26GV-ECM / 2GV300B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$330.00 -
SCM26GV-ECM / 2GV360B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$330.00 -
SCM26A-UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - Not Equipped - 0.44 lb-in - 90 ~ 1600 $98.00 -
SCM26A-EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - Not Equipped - 0.406 lb-in0.444 lb-in - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$99.00 -
SCM315GV-UA / 3GV5B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 12 mm - Not Equipped - 4.90 lb-in - 18 ~ 320 $189.00 -
SCM315GV-UA / 3GV6B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 12 mm - Not Equipped - 6 lb-in - 15 ~ 266 $189.00 -
SCM315GV-UA / 3GV7.5B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - Not Equipped - 7.40 lb-in - 12 ~ 213 $189.00 -
SCM315GV-UA / 3GV9B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 12 mm - Not Equipped - 8.8 lb-in - 10 ~ 177 $189.00 -
SCM315GV-UA / 3GV12.5B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - Not Equipped - 12.30 lb-in - 7.2 ~ 128 $189.00 -
SCM315GV-UA / 3GV15B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 12 mm - Not Equipped - 15 lb-in - 6 ~ 106 $189.00 -
SCM315GV-UA / 3GV18B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 12 mm - Not Equipped - 17.70 lb-in - 5 ~ 88 $189.00 -
SCM315GV-UA / 3GV25B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 12 mm - Not Equipped - 24 lb-in - 3.6 ~ 64 $197.00 -
SCM315GV-UA / 3GV30B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 12 mm - Not Equipped - 28 lb-in - 3 ~ 53 $197.00 -
SCM315GV-UA / 3GV36B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - Not Equipped - 34 lb-in - 2.5 ~ 44 $197.00 -
SCM315GV-UA / 3GV50B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - Not Equipped - 47 lb-in - 1.8 ~ 32 $209.00 -
SCM315GV-UA / 3GV60B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 12 mm - Not Equipped - 57 lb-in - 1.5 ~ 26 $209.00 -
SCM315GV-UA / 3GV75B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - Not Equipped - 71 lb-in - 1.2 ~ 21 $209.00 -
SCM315GV-UA / 3GV90B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - Not Equipped - 85 lb-in - 1 ~ 17.7 $209.00 -
SCM315GV-UA / 3GV100B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Not Equipped - 88 lb-in - 0.9 ~ 16 $209.00 -
SCM315GV-UA / 3GV120B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Not Equipped - 88 lb-in - 0.75 ~ 13.3 $209.00 -
SCM315GV-UA / 3GV150B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Not Equipped - 88 lb-in - 0.6 ~ 10.6 $209.00 -
SCM315GV-UA / 3GV180B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Not Equipped - 88 lb-in - 0.5 ~ 8.8 $209.00 -
Unit of Measure
1 2 3 4 5 »