ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM560GVH-UA / 5GVH300A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - Not Equipped | - 30 N·m | - 0.3 ~ 5.3 | $353.00 |
-
|
| SCM560GVH-EC / 5GVH5A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - Not Equipped | - 2.20 N·m |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$293.00 |
-
|
| SCM560GVH-EC / 5GVH6A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - Not Equipped | - 2.60 N·m |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$293.00 |
-
|
| SCM560GVH-EC / 5GVH7.5A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Not Equipped | - 3.30 N·m |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$293.00 |
-
|
| SCM560GVH-EC / 5GVH9A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Not Equipped | - 4 N·m |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$293.00 |
-
|
| SCM560GVH-EC / 5GVH12.5A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Not Equipped | - 5.50 N·m |
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$293.00 |
-
|
| SCM560GVH-EC / 5GVH15A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Not Equipped | - 6.60 N·m |
-
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$293.00 |
-
|
| SCM560GVH-EC / 5GVH18A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Not Equipped | - 7.90 N·m |
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$293.00 |
-
|
| SCM560GVH-EC / 5GVH25A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Not Equipped | - 10.50 N·m |
-
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$305.00 |
-
|
| SCM560GVH-EC / 5GVH30A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Not Equipped | - 12.60 N·m |
-
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$305.00 |
-
|
| SCM560GVH-EC / 5GVH36A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Not Equipped | - 15.20 N·m |
-
2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$305.00 |
-
|
| SCM560GVH-EC / 5GVH50A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Not Equipped | - 21.10 N·m |
-
1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$305.00 |
-
|
| SCM560GVH-EC / 5GVH60A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - Not Equipped | - 25.30 N·m |
-
1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$305.00 |
-
|
| SCM560GVH-EC / 5GVH75A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - Not Equipped | - 30 N·m |
-
1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$305.00 |
-
|
| SCM560GVH-EC / 5GVH90A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - Not Equipped | - 30 N·m |
-
1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$305.00 |
-
|
| SCM560GVH-EC / 5GVH100A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Not Equipped | - 30 N·m |
-
0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$305.00 |
-
|
| SCM560GVH-EC / 5GVH120A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Not Equipped | - 30 N·m |
-
0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$318.00 |
-
|
| SCM560GVH-EC / 5GVH150A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Not Equipped | - 30 N·m |
-
0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$318.00 |
-
|
| SCM560GVH-EC / 5GVH180A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Not Equipped | - 30 N·m |
-
0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$318.00 |
-
|
| SCM560GVH-EC / 5GVH250A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - Not Equipped | - 30 N·m |
-
0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$359.00 |
-
|
| SCM560GVH-EC / 5GVH300A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - Not Equipped | - 30 N·m |
-
0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$359.00 |
-
|
| SCM560GVH-UAM / 5GVH7.5A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Equipped | - 1.40 N·m3.30 N·m |
-
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$440.00 |
-
|
| SCM560GVH-UAM / 5GVH9A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Equipped | - 1.70 N·m4 N·m |
-
[Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
$440.00 |
-
|
| SCM560GVH-UAM / 5GVH12.5A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Equipped | - 2.4 N·m5.50 N·m |
-
[Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$440.00 |
-
|
| SCM560GVH-UAM / 5GVH15A | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Equipped | - 2.80 N·m6.60 N·m |
-
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$440.00 |
-
|