ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM315GV-UA / 3GV250B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - Not Equipped | - 10 N·m | - 0.36 ~ 6.4 | $247.00 |
-
|
| SCM315GV-UA / 3GV300B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - Not Equipped | - 10 N·m | - 0.3 ~ 5.3 | $247.00 |
-
|
| SCM315GV-UA / 3GV360B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - Not Equipped | - 10 N·m | - 0.25 ~ 4.4 | $247.00 |
-
|
| SCM315GV-EC / 3GV5B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - Not Equipped | - 0.54 N·m0.56 N·m |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV6B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - Not Equipped | - 0.65 N·m0.68 N·m |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV7.5B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - Not Equipped | - 0.81 N·m0.84 N·m |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV9B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - Not Equipped | - 0.97 N·m1 N·m |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV12.5B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - Not Equipped | - 1.40 N·m |
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV15B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - Not Equipped | - 1.6 N·m1.70 N·m |
-
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV18B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - Not Equipped | - 1.9 N·m2 N·m |
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$193.00 |
-
|
| SCM315GV-EC / 3GV25B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - Not Equipped | - 2.70 N·m2.80 N·m |
-
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$201.00 |
-
|
| SCM315GV-EC / 3GV30B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - Not Equipped | - 3.1 N·m3.2 N·m |
-
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$201.00 |
-
|
| SCM315GV-EC / 3GV36B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - Not Equipped | - 3.7 N·m3.90 N·m |
-
2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$201.00 |
-
|
| SCM315GV-EC / 3GV50B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - Not Equipped | - 5.20 N·m5.40 N·m |
-
1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$213.00 |
-
|
| SCM315GV-EC / 3GV60B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - Not Equipped | - 6.2 N·m6.50 N·m |
-
1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$213.00 |
-
|
| SCM315GV-EC / 3GV75B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - Not Equipped | - 7.7 N·m8.10 N·m |
-
1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$213.00 |
-
|
| SCM315GV-EC / 3GV90B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - Not Equipped | - 9.3 N·m9.70 N·m |
-
1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$213.00 |
-
|
| SCM315GV-EC / 3GV100B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - Not Equipped | - 10 N·m |
-
0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$213.00 |
-
|
| SCM315GV-EC / 3GV120B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - Not Equipped | - 10 N·m |
-
0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$213.00 |
-
|
| SCM315GV-EC / 3GV150B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - Not Equipped | - 10 N·m |
-
0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$213.00 |
-
|
| SCM315GV-EC / 3GV180B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - Not Equipped | - 10 N·m |
-
0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$213.00 |
-
|
| SCM315GV-EC / 3GV250B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - Not Equipped | - 10 N·m |
-
0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$251.00 |
-
|
| SCM315GV-EC / 3GV300B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - Not Equipped | - 10 N·m |
-
0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$251.00 |
-
|
| SCM315GV-EC / 3GV360B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - Not Equipped | - 10 N·m |
-
0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$251.00 |
-
|
| SCM315GV-UAM / 3GV7.5B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - Equipped | - 0.34 N·m0.84 N·m |
-
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$281.00 |
-
|