Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM315GV-UAM / 3GV9B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 12 mm - Equipped - 0.41 N·m1 N·m - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$281.00 -
SCM315GV-UAM / 3GV12.5B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - Equipped - 0.56 N·m1.40 N·m - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$281.00 -
SCM315GV-UAM / 3GV15B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 12 mm - Equipped - 0.68 N·m1.70 N·m - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$281.00 -
SCM315GV-UAM / 3GV18B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 12 mm - Equipped - 0.81 N·m2 N·m - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
$281.00 -
SCM315GV-UAM / 3GV25B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 12 mm - Equipped - 1.10 N·m2.80 N·m - [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
$289.00 -
SCM315GV-UAM / 3GV30B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 12 mm - Equipped - 1.3 N·m3.2 N·m - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$289.00 -
SCM315GV-UAM / 3GV36B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - Equipped - 1.5 N·m3.90 N·m - [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
$289.00 -
SCM315GV-UAM / 3GV50B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - Equipped - 2.20 N·m5.40 N·m - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$301.00 -
SCM315GV-UAM / 3GV60B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 12 mm - Equipped - 2.60 N·m6.50 N·m - [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
$301.00 -
SCM315GV-UAM / 3GV75B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - Equipped - 3.2 N·m8.10 N·m - [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
$301.00 -
SCM315GV-UAM / 3GV90B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - Equipped - 3.90 N·m9.70 N·m - [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
$301.00 -
SCM315GV-UAM / 3GV100B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Equipped - 4.30 N·m10 N·m - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$301.00 -
SCM315GV-UAM / 3GV120B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Equipped - 5.20 N·m10 N·m - [Deceleration Control: ON]
2.5 ~ 13.3

[Deceleration Control: OFF]
0.75 ~ 13.3
$301.00 -
SCM315GV-UAM / 3GV150B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Equipped - 6.1 N·m10 N·m - [Deceleration Control: ON]
2 ~ 10.6

[Deceleration Control: OFF]
0.6 ~ 10.6
$301.00 -
SCM315GV-UAM / 3GV180B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Equipped - 7.3 N·m10 N·m - [Deceleration Control: ON]
1.6 ~ 8.8

[Deceleration Control: OFF]
0.5 ~ 8.8
$301.00 -
SCM315GV-UAM / 3GV250B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Equipped - 10 N·m - [Deceleration Control: ON]
1.2 ~ 6.4

[Deceleration Control: OFF]
0.36 ~ 6.4
$339.00 -
SCM315GV-UAM / 3GV300B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - Equipped - 10 N·m - [Deceleration Control: ON]
1 ~ 5.3

[Deceleration Control: OFF]
0.3 ~ 5.3
$339.00 -
SCM315GV-UAM / 3GV360B - 70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - Equipped - 10 N·m - [Deceleration Control: ON]
0.83 ~ 4.4

[Deceleration Control: OFF]
0.25 ~ 4.4
$339.00 -
SCM315GV-ECM / 3GV7.5B - 70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - Equipped - 0.34 N·m0.81 N·m0.84 N·m - [Deceleration Control: ON]
40 ~ 186 [50 Hz]
40 ~ 213 [60 Hz]

[Deceleration Control: OFF]
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$283.00 -
SCM315GV-ECM / 3GV9B - 70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 12 mm - Equipped - 0.41 N·m0.97 N·m1 N·m - [Deceleration Control: ON]
33 ~ 155 [50 Hz]
33 ~ 177 [60 Hz]

[Deceleration Control: OFF]
10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$283.00 -
SCM315GV-ECM / 3GV12.5B - 70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - Equipped - 1.40 N·m - [Deceleration Control: ON]
24 ~ 112 [50 Hz]
24 ~ 128 [60 Hz]

[Deceleration Control: OFF]
7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$283.00 -
SCM315GV-ECM / 3GV15B - 70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 12 mm - Equipped - 0.68 N·m1.6 N·m1.70 N·m - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$283.00 -
SCM315GV-ECM / 3GV18B - 70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 12 mm - Equipped - 0.81 N·m1.9 N·m2 N·m - [Deceleration Control: ON]
16 ~ 77 [50 Hz]
16 ~ 88 [60 Hz]

[Deceleration Control: OFF]
5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$283.00 -
SCM315GV-ECM / 3GV25B - 70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 12 mm - Equipped - 1.10 N·m2.70 N·m2.80 N·m - [Deceleration Control: ON]
12 ~ 56 [50 Hz]
12 ~ 64 [60 Hz]

[Deceleration Control: OFF]
3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$291.00 -
SCM315GV-ECM / 3GV30B - 70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 12 mm - Equipped - 1.3 N·m3.1 N·m3.2 N·m - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$291.00 -
Unit of Measure
« 6 7 8 9 10 »