ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM315GV-ECM / 3GV36B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - Equipped | - 1.5 N·m3.7 N·m3.90 N·m |
-
[Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$291.00 |
-
|
| SCM315GV-ECM / 3GV50B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - Equipped | - 2.20 N·m5.20 N·m5.40 N·m |
-
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$303.00 |
-
|
| SCM315GV-ECM / 3GV60B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - Equipped | - 2.60 N·m6.2 N·m6.50 N·m |
-
[Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$303.00 |
-
|
| SCM315GV-ECM / 3GV75B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - Equipped | - 3.2 N·m7.7 N·m8.10 N·m |
-
[Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$303.00 |
-
|
| SCM315GV-ECM / 3GV90B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - Equipped | - 3.90 N·m9.3 N·m9.70 N·m |
-
[Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$303.00 |
-
|
| SCM315GV-ECM / 3GV100B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - Equipped | - 10 N·m |
-
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$303.00 |
-
|
| SCM315GV-ECM / 3GV120B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - Equipped | - 10 N·m |
-
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$303.00 |
-
|
| SCM315GV-ECM / 3GV150B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - Equipped | - 10 N·m |
-
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$303.00 |
-
|
| SCM315GV-ECM / 3GV180B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - Equipped | - 10 N·m |
-
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$303.00 |
-
|
| SCM315GV-ECM / 3GV250B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - Equipped | - 10 N·m |
-
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$341.00 |
-
|
| SCM315GV-ECM / 3GV300B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - Equipped | - 10 N·m |
-
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$341.00 |
-
|
| SCM315GV-ECM / 3GV360B | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - Equipped | - 10 N·m |
-
[Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$341.00 |
-
|
| SCM315A-UA | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - Not Equipped | - 0.13 N·m | - 90 ~ 1600 | $103.00 |
-
|
| SCM315A-EC | - 70 mm | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - Not Equipped | - 0.12 N·m0.125 N·m |
-
90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$107.00 |
-
|
| SCM425GV-UA / 4GV5B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Not Equipped | - 0.92 N·m | - 18 ~ 320 | $202.00 |
-
|
| SCM425GV-UA / 4GV6B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - Not Equipped | - 1.10 N·m | - 15 ~ 266 | $202.00 |
-
|
| SCM425GV-UA / 4GV7.5B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Not Equipped | - 1.40 N·m | - 12 ~ 213 | $202.00 |
-
|
| SCM425GV-UA / 4GV9B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Not Equipped | - 1.70 N·m | - 10 ~ 177 | $202.00 |
-
|
| SCM425GV-UA / 4GV12.5B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Not Equipped | - 2.30 N·m | - 7.2 ~ 128 | $202.00 |
-
|
| SCM425GV-UA / 4GV15B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Not Equipped | - 2.80 N·m | - 6 ~ 106 | $202.00 |
-
|
| SCM425GV-UA / 4GV18B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Not Equipped | - 3.30 N·m | - 5 ~ 88 | $202.00 |
-
|
| SCM425GV-UA / 4GV25B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Not Equipped | - 4.60 N·m | - 3.6 ~ 64 | $210.00 |
-
|
| SCM425GV-UA / 4GV30B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Not Equipped | - 5.30 N·m | - 3 ~ 53 | $210.00 |
-
|
| SCM425GV-UA / 4GV36B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Not Equipped | - 6.30 N·m | - 2.5 ~ 44 | $210.00 |
-
|
| SCM425GV-UA / 4GV50B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Not Equipped | - 8.80 N·m | - 1.8 ~ 32 | $220.00 |
-
|