Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425GV-UA / 4GV60B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Not Equipped - 10.60 N·m - 1.5 ~ 26 $220.00 -
SCM425GV-UA / 4GV75B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Not Equipped - 13.20 N·m - 1.2 ~ 21 $220.00 -
SCM425GV-UA / 4GV90B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Not Equipped - 15.90 N·m - 1 ~ 17.7 $220.00 -
SCM425GV-UA / 4GV100B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Not Equipped - 16 N·m - 0.9 ~ 16 $220.00 -
SCM425GV-UA / 4GV120B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Not Equipped - 16 N·m - 0.75 ~ 13.3 $220.00 -
SCM425GV-UA / 4GV150B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Not Equipped - 16 N·m - 0.6 ~ 10.6 $220.00 -
SCM425GV-UA / 4GV180B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Not Equipped - 16 N·m - 0.5 ~ 8.8 $220.00 -
SCM425GV-UA / 4GV250B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Not Equipped - 16 N·m - 0.36 ~ 6.4 $263.00 -
SCM425GV-UA / 4GV300B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Not Equipped - 16 N·m - 0.3 ~ 5.3 $263.00 -
SCM425GV-UA / 4GV360B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Not Equipped - 16 N·m - 0.25 ~ 4.4 $263.00 -
SCM425GV-EC / 4GV5B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Not Equipped - 0.92 N·m - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV6B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Not Equipped - 1.10 N·m - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV7.5B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Not Equipped - 1.40 N·m - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV9B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Not Equipped - 1.70 N·m - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV12.5B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Not Equipped - 2.30 N·m - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV15B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Not Equipped - 2.80 N·m - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV18B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Not Equipped - 3.30 N·m - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV25B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Not Equipped - 4.60 N·m - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$214.00 -
SCM425GV-EC / 4GV30B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Not Equipped - 5.30 N·m - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$214.00 -
SCM425GV-EC / 4GV36B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Not Equipped - 6.30 N·m - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$214.00 -
SCM425GV-EC / 4GV50B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Not Equipped - 8.80 N·m - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV60B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Not Equipped - 10.60 N·m - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV75B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Not Equipped - 13.20 N·m - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV90B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Not Equipped - 15.90 N·m - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV100B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Not Equipped - 16 N·m - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$224.00 -
Unit of Measure
« 6 7 8 9 10 »