Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425GV-EC / 4GV120B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Not Equipped - 16 N·m - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV150B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Not Equipped - 16 N·m - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV180B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Not Equipped - 16 N·m - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV250B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Not Equipped - 16 N·m - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$267.00 -
SCM425GV-EC / 4GV300B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Not Equipped - 16 N·m - 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$267.00 -
SCM425GV-EC / 4GV360B - 80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Not Equipped - 16 N·m - 0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$267.00 -
SCM425GV-UAM / 4GV7.5B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Equipped - 0.54 N·m1.40 N·m - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$319.00 -
SCM425GV-UAM / 4GV9B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Equipped - 0.65 N·m1.70 N·m - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$319.00 -
SCM425GV-UAM / 4GV12.5B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Equipped - 0.9 N·m2.30 N·m - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$319.00 -
SCM425GV-UAM / 4GV15B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Equipped - 1.10 N·m2.80 N·m - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$319.00 -
SCM425GV-UAM / 4GV18B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Equipped - 1.3 N·m3.30 N·m - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
$319.00 -
SCM425GV-UAM / 4GV25B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Equipped - 1.80 N·m4.60 N·m - [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
$327.00 -
SCM425GV-UAM / 4GV30B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Equipped - 2.1 N·m5.30 N·m - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$327.00 -
SCM425GV-UAM / 4GV36B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Equipped - 2.5 N·m6.30 N·m - [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
$327.00 -
SCM425GV-UAM / 4GV50B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Equipped - 3.40 N·m8.80 N·m - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$337.00 -
SCM425GV-UAM / 4GV60B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Equipped - 4.1 N·m10.60 N·m - [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
$337.00 -
SCM425GV-UAM / 4GV75B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Equipped - 5.20 N·m13.20 N·m - [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
$337.00 -
SCM425GV-UAM / 4GV90B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Equipped - 6.2 N·m15.90 N·m - [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
$337.00 -
SCM425GV-UAM / 4GV100B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Equipped - 6.90 N·m16 N·m - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$337.00 -
SCM425GV-UAM / 4GV120B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Equipped - 8.30 N·m16 N·m - [Deceleration Control: ON]
2.5 ~ 13.3

[Deceleration Control: OFF]
0.75 ~ 13.3
$337.00 -
SCM425GV-UAM / 4GV150B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Equipped - 9.70 N·m16 N·m - [Deceleration Control: ON]
2 ~ 10.6

[Deceleration Control: OFF]
0.6 ~ 10.6
$337.00 -
SCM425GV-UAM / 4GV180B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Equipped - 11.70 N·m16 N·m - [Deceleration Control: ON]
1.6 ~ 8.8

[Deceleration Control: OFF]
0.5 ~ 8.8
$337.00 -
SCM425GV-UAM / 4GV250B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Equipped - 16 N·m - [Deceleration Control: ON]
1.2 ~ 6.4

[Deceleration Control: OFF]
0.36 ~ 6.4
$380.00 -
SCM425GV-UAM / 4GV300B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Equipped - 16 N·m - [Deceleration Control: ON]
1 ~ 5.3

[Deceleration Control: OFF]
0.3 ~ 5.3
$380.00 -
SCM425GV-UAM / 4GV360B - 80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Equipped - 16 N·m - [Deceleration Control: ON]
0.83 ~ 4.4

[Deceleration Control: OFF]
0.25 ~ 4.4
$380.00 -
Unit of Measure
« 6 7 8 9 10 »