Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425GV-EC / 4GV120B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Not Equipped - 141 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM425GV-EC / 4GV150B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Not Equipped - 141 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM425GV-EC / 4GV180B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Not Equipped - 141 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM425GV-EC / 4GV250B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Not Equipped - 141 lb-in - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM425GV-EC / 4GV300B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Not Equipped - 141 lb-in - 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM425GV-EC / 4GV360B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Not Equipped - 141 lb-in - 0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV7.5B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Equipped - 4.7 lb-in12.30 lb-in - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV9B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Equipped - 5.7 lb-in15 lb-in - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV12.5B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Equipped - 7.9 lb-in20 lb-in - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV15B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Equipped - 9.70 lb-in24 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV18B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Equipped - 11.5 lb-in29 lb-in - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV25B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Equipped - 15.90 lb-in40 lb-in - [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV30B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Equipped - 18.5 lb-in46 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV36B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Equipped - 22 lb-in55 lb-in - [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV50B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Equipped - 30 lb-in77 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV60B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Equipped - 36 lb-in93 lb-in - [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV75B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Equipped - 46 lb-in116 lb-in - [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV90B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Equipped - 54 lb-in140 lb-in - [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV100B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Equipped - 61 lb-in141 lb-in - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV120B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Equipped - 73 lb-in141 lb-in - [Deceleration Control: ON]
2.5 ~ 13.3

[Deceleration Control: OFF]
0.75 ~ 13.3
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV150B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Equipped - 85 lb-in141 lb-in - [Deceleration Control: ON]
2 ~ 10.6

[Deceleration Control: OFF]
0.6 ~ 10.6
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV180B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Equipped - 103 lb-in141 lb-in - [Deceleration Control: ON]
1.6 ~ 8.8

[Deceleration Control: OFF]
0.5 ~ 8.8
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV250B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Equipped - 141 lb-in - [Deceleration Control: ON]
1.2 ~ 6.4

[Deceleration Control: OFF]
0.36 ~ 6.4
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV300B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Equipped - 141 lb-in - [Deceleration Control: ON]
1 ~ 5.3

[Deceleration Control: OFF]
0.3 ~ 5.3
Request Quote - CAD Icon (for items table)
SCM425GV-UAM / 4GV360B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Equipped - 141 lb-in - [Deceleration Control: ON]
0.83 ~ 4.4

[Deceleration Control: OFF]
0.25 ~ 4.4
Request Quote - CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »