Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

spd_motor_top.jpg

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

BLHM5100KC-GFS / GFS5G20FR - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Not Equipped $585.00 -
BLHM5100KC-GFS / GFS5G30FR - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Not Equipped $596.00 -
BLHM5100KC-GFS / GFS5G50FR - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Not Equipped $596.00 -
BLHM5100KC-GFS / GFS5G100FR - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 100 :1 - - Not Equipped $596.00 -
BLHM5100KC-GFS / GFS5G200FR - 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 200 :1 - - Not Equipped $610.00 -
USM206-001W2 - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $124.00 -
USM206-002W2 - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $128.00 -
USM315-001W2 - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $132.00 -
USM315-002W2 - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $134.00 -
USM425-001W2 - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $143.00 -
USM425-002W2 - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $150.00 -
USM540-001W2 - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $169.00 -
USM560-001W-1 - 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $284.00 -
USM560-002W-1 - 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $289.00 -
USM590-001W-1 - 90 W (1/8 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $350.00 -
USM590-002W-1 - 90 W (1/8 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $358.00 -
USM540-002W2 - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $173.00 -
USM560-501W-1 / 5GU3KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped $426.00 -
USM560-501W-1 / 5GU3.6KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped $426.00 -
USM560-501W-1 / 5GU5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $426.00 -
USM560-501W-1 / 5GU6KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped $426.00 -
USM560-501W-1 / 5GU7.5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - - Not Equipped $426.00 -
USM560-501W-1 / 5GU9KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped $426.00 -
USM560-501W-1 / 5GU12.5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - - Not Equipped $447.00 -
USM560-501W-1 / 5GU15KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped $447.00 -
Unit of Measure
« 11 12 13 14 15 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.