Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

spd_motor_top.jpg

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

5IK60RGU-CWE / 5GU5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $425.00 -
5IK60RGU-CWE / 5GU6KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped $425.00 -
5IK60RGU-CWE / 5GU7.5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - - Not Equipped $425.00 -
5IK60RGU-CWE / 5GU9KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped $425.00 -
5IK60RGU-CWE / 5GU12.5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - - Not Equipped $446.00 -
5IK60RGU-CWE / 5GU15KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped $446.00 -
5IK60RGU-CWE / 5GU18KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped $446.00 -
5IK60RGU-CWE / 5GU25KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - - Not Equipped $455.00 -
5IK60RGU-CWE / 5GU30KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped $455.00 -
5IK60RGU-CWE / 5GU36KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped $455.00 -
5IK60RGU-CWE / 5GU50KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped $455.00 -
5IK60RGU-CWE / 5GU60KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped $455.00 -
5IK60RGU-CWE / 5GU75KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - - Not Equipped $467.00 -
5IK60RGU-CWE / 5GU90KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped $467.00 -
5IK60RGU-CWE / 5GU100KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped $467.00 -
5IK60RGU-CWE / 5GU120KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped $467.00 -
5IK60RGU-CWE / 5GU150KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - - Not Equipped $467.00 -
5IK60RGU-CWE / 5GU180KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped $467.00 -
5RK60RGU-AWU / 5GU3KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped $428.00 -
5RK60RGU-AWU / 5GU3.6KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped $428.00 -
5RK60RGU-AWU / 5GU5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $428.00 -
5RK60RGU-AWU / 5GU6KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped $428.00 -
5RK60RGU-AWU / 5GU7.5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - - Not Equipped $428.00 -
5RK60RGU-AWU / 5GU9KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped $428.00 -
5RK60RGU-AWU / 5GU12.5KA - 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - - Not Equipped $449.00 -
Unit of Measure
1 2 3 4 5 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.