Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_motor_top.jpg

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

BLVM620KM-GFS / GFS6G10 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 10 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G15 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 15 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G20 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 20 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G30 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 30 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G50 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 50 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G10FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G15FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G20FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G30FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Equipped Request Quote -
BLVM620KM-GFS / GFS6G50FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Equipped Request Quote -
BLVM640N-GFS / GFS6G5 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G10 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G15 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G20 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G30 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G50 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G10FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G15FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G20FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G30FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Not Equipped Request Quote -
BLVM640N-GFS / GFS6G50FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Not Equipped Request Quote -
BLVM640NM-GFS / GFS6G5 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 5 :1 - - Equipped Request Quote -
BLVM640NM-GFS / GFS6G10 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 10 :1 - - Equipped Request Quote -
BLVM640NM-GFS / GFS6G15 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 15 :1 - - Equipped Request Quote -
BLVM640NM-GFS / GFS6G20 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 20 :1 - - Equipped Request Quote -
Unit of Measure
« 16 17 18 19 20 »