Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_motor_top.jpg

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

BLEM46-GFS / GFS4G20 - 60 W (1/12 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote -
BLEM46-GFS / GFS4G30 - 60 W (1/12 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote -
BLEM46-GFS / GFS4G50 - 60 W (1/12 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote -
BLEM46-GFS / GFS4G100 - 60 W (1/12 HP) Parallel Shaft Gearhead Brushless DC Motor (100:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote -
BLEM46-GFS / GFS4G200 - 60 W (1/12 HP) Parallel Shaft Gearhead Brushless DC Motor (200:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote -
BLEM512-GFS / GFS5G5 - 120 W (1/6 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) - 3.54 in. sq. - 120 W (1/6 HP) - - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote -
BLEM512-GFS / GFS5G10 - 120 W (1/6 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) - 3.54 in. sq. - 120 W (1/6 HP) - - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote -
BLEM512-GFS / GFS5G15 - 120 W (1/6 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) - 3.54 in. sq. - 120 W (1/6 HP) - - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote -
BLEM512-GFS / GFS5G20 - 120 W (1/6 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) - 3.54 in. sq. - 120 W (1/6 HP) - - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote -
BLEM512-GFS / GFS5G30 - 120 W (1/6 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) - 3.54 in. sq. - 120 W (1/6 HP) - - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote -
BLEM512-GFS / GFS5G50 - 120 W (1/6 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) - 3.54 in. sq. - 120 W (1/6 HP) - - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote -
BLEM512-GFS / GFS5G100 - 120 W (1/6 HP) Parallel Shaft Gearhead Brushless DC Motor (100:1 Gear Ratio) - 3.54 in. sq. - 120 W (1/6 HP) - - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote -
BLEM512-GFS / GFS5G200 - 120 W (1/6 HP) Parallel Shaft Gearhead Brushless DC Motor (200:1 Gear Ratio) - 3.54 in. sq. - 120 W (1/6 HP) - - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote -
BLEM23-GFS / GFS2G5FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped Request Quote -
BLEM23-GFS / GFS2G10FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Not Equipped Request Quote -
BLEM23-GFS / GFS2G15FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Not Equipped Request Quote -
BLEM23-GFS / GFS2G20FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Not Equipped Request Quote -
BLEM23-GFS / GFS2G30FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Not Equipped Request Quote -
BLEM23-GFS / GFS2G50FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Not Equipped Request Quote -
BLEM23-GFS / GFS2G100FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 100 :1 - - Not Equipped Request Quote -
BLEM23-GFS / GFS2G200FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 200 :1 - - Not Equipped Request Quote -
BLEM46-GFS / GFS4G5FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped Request Quote -
BLEM46-GFS / GFS4G10FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Not Equipped Request Quote -
BLEM46-GFS / GFS4G15FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Not Equipped Request Quote -
BLEM46-GFS / GFS4G20FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Not Equipped Request Quote -
Unit of Measure
« 16 17 18 19 20 »