ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Speed control motors for use with speed controllers.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 5RK60RGU-CWE / 5GU15RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU18RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU25RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU30RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU36RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU50RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU60RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU75RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 75 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU90RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU100RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU120RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU150RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 150 :1 | - | - Not Equipped | Request Quote | - |
| 5RK60RGU-CWE / 5GU180RAA | - 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU3.6RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU6RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU9RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU15RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU18RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU30RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU36RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU60RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU90RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU120RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-AWU / 5GU180RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote | - |
| 5IK60RGU-CWE / 5GU3.6RH | - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote | - |