Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_driver_top.jpg

Speed Controllers for AC and Brushless DC Speed Control Motors.

Unit of Measure
1 2 3 4 

Item #

Item Name

Power Supply

Type

Web Price

CAD

BLHD100K - Brushless DC Driver - 24 VDC - Request Quote -
USP206-1U2 - AC Speed Controller - Single-Phase 100-115 VAC - Request Quote -
USP206-2E2 - AC Speed Controller - Single-Phase 200-230 VAC - Request Quote -
USP315-1U2 - AC Speed Controller - Single-Phase 100-115 VAC - Request Quote -
USP315-2E2 - AC Speed Controller - Single-Phase 200-230 VAC - Request Quote -
USP425-1U2 - AC Speed Controller - Single-Phase 100-115 VAC - Request Quote -
USP425-2E2 - AC Speed Controller - Single-Phase 200-230 VAC - Request Quote -
USP540-1U2 - AC Speed Controller - Single-Phase 100-115 VAC - Request Quote -
USP540-2E2 - AC Speed Controller - Single-Phase 200-230 VAC - Request Quote -
USP560-1U2 - AC Speed Controller - Single-Phase 100-115 VAC - Request Quote -
USP560-2E2 - AC Speed Controller - Single-Phase 200-230 VAC - Request Quote -
USP590-1U2 - AC Speed Controller - Single-Phase 100-115 VAC - Request Quote -
USP590-2E2 - AC Speed Controller - Single-Phase 200-230 VAC - Request Quote -
TMP-1 - Power Controller for Torque Motors - Single-Phase 100/110/115 VAC ±10% 50/60 Hz Single-Phase 200/220/230 VAC ±10% 50/60 Hz - Request Quote -
MSC-1 - AC Speed Controller - Single-Phase 110/115 VAC Single-Phase 220/230 VAC - Request Quote -
BLED3AM-R - Brushless DC Motor Driver - Single-Phase 100-120 VAC - Request Quote -
BLED3CM-R - Brushless DC Motor Driver - Single-Phase 200-240 VAC - Request Quote -
BLED6AM-R - Brushless DC Motor Driver - Single-Phase 100-120 VAC - Request Quote -
BLED6CM-R - Brushless DC Motor Driver - Single-Phase 200-240 VAC - Request Quote -
BLED12AM-R - Brushless DC Motor Driver - Single-Phase 100-120 VAC - Request Quote -
BLED12CM-R - Brushless DC Motor Driver - Single-Phase 200-240 VAC - Request Quote -
BMUD30-A2 - Brushless DC Motor Driver (Single-Phase 100-120 VAC) - Single-Phase 100-120 VAC - Request Quote - CAD Icon (for items table)
BMUD30-C2 - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) - Single-Phase, Three-Phase 200-240 VAC - Request Quote - CAD Icon (for items table)
BMUD60-A2 - Brushless DC Motor Driver (Single-Phase 100-120 VAC) - Single-Phase 100-120 VAC - Request Quote - CAD Icon (for items table)
BMUD60-C2 - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) - Single-Phase, Three-Phase 200-240 VAC - Request Quote - CAD Icon (for items table)
Unit of Measure
1 2 3 4