Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pc_fpw.jpg

The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

FPW425C2-9E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 9 :1 - 10 mm - 10.6 lb-in [60 Hz]  13.2 lb-in [50 Hz]   - 167 [50 Hz] 200 [60 Hz] $356.00
FPW425C2-12.5E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 12.5 :1 - 10 mm - 15 lb-in [60 Hz]  18.5 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $356.00
FPW425C2-15E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 15 :1 - 10 mm - 18.5 lb-in [60 Hz]  22 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $356.00
FPW425C2-18E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 18 :1 - 10 mm - 22 lb-in [60 Hz]  26 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $356.00
FPW425C2-25E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 25 :1 - 10 mm - 27 lb-in [60 Hz]  32 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $370.00
FPW425C2-30E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 30 :1 - 10 mm - 32 lb-in [60 Hz]  39 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $370.00
FPW425C2-36E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 36 :1 - 10 mm - 39 lb-in [60 Hz]  47 lb-in [50 Hz]   - 42 [50 Hz] 50 [60 Hz] $370.00
FPW425C2-50E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 50 :1 - 10 mm - 49 lb-in [60 Hz]  60 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] $383.00
FPW425C2-60E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 60 :1 - 10 mm - 59 lb-in [60 Hz]  70 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] $383.00
FPW425C2-75E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 75 :1 - 10 mm - 70 lb-in   - 20 [50 Hz] 24 [60 Hz] $383.00
FPW425C2-90E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 90 :1 - 10 mm - 70 lb-in   - 20 [60 Hz] 17 [50 Hz] $383.00
FPW425C2-100E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 100 :1 - 10 mm - 70 lb-in   - 15 [50 Hz] 18 [60 Hz] $383.00
FPW425C2-120E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 120 :1 - 10 mm - 70 lb-in   - 12.5 [50 Hz] 15 [60 Hz] $383.00
FPW425C2-150E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 150 :1 - 10 mm - 70 lb-in   - 10 [50 Hz] 12 [60 Hz] $383.00
FPW425C2-180E - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 180 :1 - 10 mm - 70 lb-in   - 8.3 [50 Hz] 10 [60 Hz] $383.00
FPW540A2-3U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3 :1 - 12 mm - 5.5 lb-in   - 600 $428.00
FPW540A2-3.6U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3.6 :1 - 12 mm - 6.7 lb-in   - 500 $428.00
FPW540A2-5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 5 :1 - 12 mm - 9.7 lb-in   - 360 $428.00
FPW540A2-6U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 6 :1 - 12 mm - 11.5 lb-in   - 300 $428.00
FPW540A2-7.5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 7.5 :1 - 12 mm - 14.1 lb-in   - 240 $428.00
FPW540A2-9U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 9 :1 - 12 mm - 16.8 lb-in   - 200 $428.00
FPW540A2-12.5U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 12.5 :1 - 12 mm - 23 lb-in   - 144 $428.00
FPW540A2-15U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 15 :1 - 12 mm - 28 lb-in   - 120 $428.00
FPW540A2-18U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 18 :1 - 12 mm - 33 lb-in   - 100 $428.00
FPW540A2-25U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 25 :1 - 12 mm - 41 lb-in   - 72 $442.00
Unit of Measure
1 2 3 4 5 »