ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
|---|---|---|---|---|---|---|---|---|
| FPW690C2-30E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - 18 mm | - 116 lb-in [60 Hz] 135 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $649.00 |
| FPW690C2-36E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - 18 mm | - 140 lb-in [60 Hz] 162 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | $649.00 |
| FPW690C2-50E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - 18 mm | - 177 lb-in [60 Hz] 200 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $662.00 |
| FPW690C2-60E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - 18 mm | - 210 lb-in [60 Hz] 240 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | $662.00 |
| FPW690C2-75E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - 18 mm | - 260 lb-in | - 20 [50 Hz] 24 [60 Hz] | $662.00 |
| FPW690C2-90E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - 18 mm | - 260 lb-in | - 20 [60 Hz] 17 [50 Hz] | $662.00 |
| FPW690C2-100E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - 18 mm | - 260 lb-in | - 15 [50 Hz] 18 [60 Hz] | $662.00 |
| FPW690C2-120E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - 18 mm | - 260 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $662.00 |
| FPW690C2-150E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - 18 mm | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | $662.00 |
| FPW690C2-180E | - 4.09 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - 18 mm | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $662.00 |