ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
|---|---|---|---|---|---|---|---|---|---|
| FPW425S2-3 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - 10 mm | - 3.4 lb-in [60 Hz] 4 lb-in [50 Hz] | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-3.6 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - 10 mm | - 4.1 lb-in [60 Hz] 4.8 lb-in [50 Hz] | - 417 [200 VAC, 50 Hz] 500 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-5 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - 10 mm | - 5.7 lb-in [60 Hz] 6.8 lb-in [50 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-6 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - 10 mm | - 6.9 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-7.5 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - 10 mm | - 10.6 lb-in [50 Hz] 8.5 lb-in [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-9 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - 10 mm | - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] | - 167 [200 VAC, 50 Hz] 200 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-12.5 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - 10 mm | - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] | - 120 [200 VAC, 50 Hz] 144 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-15 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - 10 mm | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-18 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - 10 mm | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 83 [200 VAC, 50 Hz] 100 [60 Hz] | - IP67 | $356.00 |
| FPW425S2-25 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - 10 mm | - 25 lb-in [60 Hz] 30 lb-in [50 Hz] | - 60 [200 VAC, 50 Hz] 72 [60 Hz] | - IP67 | $370.00 |
| FPW425S2-30 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - 10 mm | - 30 lb-in [60 Hz] 37 lb-in [50 Hz] | - 50 [200 VAC, 50 Hz] 60 [60 Hz] | - IP67 | $370.00 |
| FPW425S2-36 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - 10 mm | - 37 lb-in [60 Hz] 44 lb-in [50 Hz] | - 42 [200 VAC, 50 Hz] 50 [60 Hz] | - IP67 | $370.00 |
| FPW425S2-50 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - 10 mm | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 30 [200 VAC, 50 Hz] 36 [60 Hz] | - IP67 | $383.00 |
| FPW425S2-60 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - 10 mm | - 55 lb-in [60 Hz] 66 lb-in [50 Hz] | - 25 [200 VAC, 50 Hz] 30 [60 Hz] | - IP67 | $383.00 |
| FPW425S2-75 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - 10 mm | - 69 lb-in [60 Hz] 70 lb-in [50 Hz] | - 20 [200 VAC, 50 Hz] 24 [60 Hz] | - IP67 | $383.00 |
| FPW425S2-90 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - 10 mm | - 70 lb-in | - 17 [200 VAC, 50 Hz] 20 [60 Hz] | - IP67 | $383.00 |
| FPW425S2-100 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - 10 mm | - 70 lb-in | - 15 [200 VAC, 50 Hz] 18 [60 Hz] | - IP67 | $383.00 |
| FPW425S2-120 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - 10 mm | - 70 lb-in | - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | - IP67 | $383.00 |
| FPW425S2-150 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - 10 mm | - 70 lb-in | - 10 [200 VAC, 50 Hz] 12 [60 Hz] | - IP67 | $383.00 |
| FPW425S2-180 | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - 10 mm | - 70 lb-in | - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | - IP67 | $383.00 |
| FPW540S2-3 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - 12 mm | - 5.5 lb-in [60 Hz] 6.4 lb-in [50 Hz] | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | - IP67 | $432.00 |
| FPW540S2-3.6 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - 12 mm | - 6.7 lb-in [60 Hz] 7.6 lb-in [50 Hz] | - 417 [200 VAC, 50 Hz] 500 [60 Hz] | - IP67 | $432.00 |
| FPW540S2-5 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - 12 mm | - 10.6 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | - IP67 | $432.00 |
| FPW540S2-6 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - 12 mm | - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | - IP67 | $432.00 |
| FPW540S2-7.5 | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - 12 mm | - 14.1 lb-in [60 Hz] 15.9 lb-in [50 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | - IP67 | $432.00 |