Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pc_fpw.jpg

The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

Unit of Measure
1 2 3 4 

Item #

Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

FPW690S2-90 - 4.09 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 90 :1 - 18 mm - 260 lb-in   - 17 [200 VAC, 50 Hz] 20 [60 Hz] - IP67 $662.00
FPW690S2-100 - 4.09 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 100 :1 - 18 mm - 260 lb-in   - 15 [200 VAC, 50 Hz] 18 [60 Hz] - IP67 $662.00
FPW690S2-120 - 4.09 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 120 :1 - 18 mm - 260 lb-in   - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] - IP67 $662.00
FPW690S2-150 - 4.09 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 150 :1 - 18 mm - 260 lb-in   - 10 [200 VAC, 50 Hz] 12 [60 Hz] - IP67 $662.00
FPW690S2-180 - 4.09 in - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 180 :1 - 18 mm - 260 lb-in   - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] - IP67 $662.00
Unit of Measure
1 2 3 4 
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.