Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

fuji-inverter-fig-4.jpg

With its high functionality, compact design, simple operation, built-in network capabilities and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for. With standard functions like high starting torque, network compatible, optimum energy savings, the FRENIC Mini (C2) is ideal for OEM's and panel builders. The optional NEMA/UL Type 1 kit allows the FRENIC-Mini (C2) to also be easily applied to stand alone applications

1 

Item #

Nominal Motor HP

Power Supply

Rated Capacity (Output)

Rated Voltage (Output)

Rated Current (Output)

Web Price

FRN0001C2S-6U - 1/8 HP - Single-Phase 100 to 120 V, 50/60 Hz - 0.26 kVA - Three-Phase 200 to 240V (With AVR) - 0.7 A $220.00
FRN0001C2S-7U - 1/8 HP - Single-Phase 200 to 240 V, 50/60 Hz - 0.30 kVA - Three-Phase 200 to 240V (With AVR) - 0.8 A (0.7 A) $224.00
FRN0001C2S-2U - 1/8 HP - Three-Phase 200 to 240 V, 50/60 Hz - 0.30 kVA - Three-Phase 200 to 240V (With AVR) - 0.8 A (0.7 A) $210.00
FRN0002C2S-6U - 1/4 HP - Single-Phase 100 to 120 V, 50/60 Hz - 0.53 kVA - Three-Phase 200 to 240V (With AVR) - 1.4 A $233.00
FRN0002C2S-7U - 1/4 HP - Single-Phase 200 to 240 V, 50/60 Hz - 0.57 kVA - Three-Phase 200 to 240V (With AVR) - 1.5 A (1.4 A) $233.00
FRN0002C2S-2U - 1/4 HP - Three-Phase 200 to 240 V, 50/60 Hz - 0.57 kVA - Three-Phase 200 to 240V (With AVR) - 1.5 A (1.4 A) $220.00
FRN0003C2S-6U - 1/2 HP - Single-Phase 100 to 120 V, 50/60 Hz - 0.95 kVA - Three-Phase 200 to 240V (With AVR) - 2.5 A $269.00
FRN0004C2S-7U - 1/2 HP - Single-Phase 200 to 240 V, 50/60 Hz - 1.3 kVA - Three-Phase 200 to 240V (With AVR) - 3.5 A (2.5 A) $248.00
FRN0004C2S-2U - 1/2 HP - Three-Phase 200 to 240 V, 50/60 Hz - 1.3 kVA - Three-Phase 200 to 240V (With AVR) - 3.5 A (2.5 A) $229.00
FRN0002C2S-4U - 1/2 HP - Three-Phase 380 to 480V, 50/60 Hz - 1.3 kVA - Three-Phase 390 to 480V (With AVR) - 1.8 A (1.5 A) $317.00
FRN0005C2S-6U - 1 HP - Single-Phase 100 to 120 V, 50/60 Hz - 1.6 kVA - Three-Phase 200 to 240V (With AVR) - 4.2 A $303.00
FRN0006C2S-7U - 1 HP - Single-Phase 200 to 240 V, 50/60 Hz - 2.0 kVA - Three-Phase 200 to 240V (With AVR) - 5.5 A (4.2 A) $297.00
FRN0006C2S-2U - 1 HP - Three-Phase 200 to 240 V, 50/60 Hz - 2.0 kVA - Three-Phase 200 to 240V (With AVR) - 5.5 A (4.2 A) $258.00
FRN0004C2S-4U - 1 HP - Three-Phase 380 to 480V, 50/60 Hz - 2.3 kVA - Three-Phase 390 to 480V (With AVR) - 3.1 A (2.5 A) $356.00
FRN0010C2S-7U - 2 HP - Single-Phase 200 to 240 V, 50/60 Hz - 3.5 kVA - Three-Phase 200 to 240V (With AVR) - 9.2 A (7.0 A) $341.00
FRN0010C2S-2U - 2 HP - Three-Phase 200 to 240 V, 50/60 Hz - 3.5 kVA - Three-Phase 200 to 240V (With AVR) - 9.2 A (7.0 A) $288.00
FRN0005C2S-4U - 2 HP - Three-Phase 380 to 480V, 50/60 Hz - 3.2 kVA - Three-Phase 390 to 480V (With AVR) - 4.3 A (3.7 A) $405.00
FRN0012C2S-7U - 3 HP - Single-Phase 200 to 240 V, 50/60 Hz - 4.5 kVA - Three-Phase 200 to 240V (With AVR) - 12.0 A (10.0 A) $390.00
FRN0012C2S-2U - 3 HP - Three-Phase 200 to 240 V, 50/60 Hz - 4.5 kVA - Three-Phase 200 to 240V (With AVR) - 12.0 A (10.0 A) $331.00
FRN0007C2S-4U - 3 HP - Three-Phase 380 to 480V, 50/60 Hz - 4.8 kVA - Three-Phase 390 to 480V (With AVR) - 6.3 A (5.5 A) $449.00
1