Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Gearhead

This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.

  • Large-diameter hollow output table
  • To use with servo motors from various manufacturers
Unit of Measure
1 

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Web Price

CAD

DGN130R2-18 - 130 mm - 10 N·m - 5500 $2,315.00 -
DGN200R2-18 - 200 mm - 30 N·m - 5500 $2,835.00 -
Unit of Measure
1