Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor

Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

5IK60VA-ES - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Round Shaft (No Gearhead) - - 12 mm - 0.35 N·m [60 Hz]  0.41 N·m [50 Hz]   - 1400 [50 Hz] 1670 [60 Hz] - $140.00
5IK60VA-EST2 - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Round Shaft (No Gearhead) - - 12 mm - 0.35 N·m [60 Hz]  0.41 N·m [50 Hz]   - 1400 [50 Hz] 1670 [60 Hz] - $166.00
5IK60VGVH-ES / 5GVH5A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 27.5 x 10-4 kg·m² $266.00
5IK60VGVH-ES / 5GVH6A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 39.6 x 10-4 kg·m² $266.00
5IK60VGVH-ES / 5GVH7.5A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - 2.4 N·m [60 Hz]  2.8 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 61.875 x 10-4 kg·m² $266.00
5IK60VGVH-ES / 5GVH9A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - 2.8 N·m [60 Hz]  3.3 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 89.1 x 10-4 kg·m² $266.00
5IK60VGVH-ES / 5GVH12.5A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 12 :1 - 3/4 in. - 3.9 N·m [60 Hz]  4.6 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 171.875 x 10-4 kg·m² $266.00
5IK60VGVH-ES / 5GVH15A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - 4.7 N·m [60 Hz]  5.5 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 247.5 x 10-4 kg·m² $266.00
5IK60VGVH-ES / 5GVH18A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - 5.7 N·m [60 Hz]  6.6 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 356.4 x 10-4 kg·m² $266.00
5IK60VGVH-ES / 5GVH25A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - 8 N·m [60 Hz]  9 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 687.5 x 10-4 kg·m² $278.00
5IK60VGVH-ES / 5GVH30A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - 11 N·m [50 Hz]  9 N·m [60 Hz]   - 50 [50 Hz] 60 [60 Hz] - 990 x 10-4 kg·m² $278.00
5IK60VGVH-ES / 5GVH36A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - 11 N·m [60 Hz]  13 N·m [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 1425.6 x 10-4 kg·m² $278.00
5IK60VGVH-ES / 5GVH50A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - 15 N·m [60 Hz]  18 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 2750 x 10-4 kg·m² $278.00
5IK60VGVH-ES / 5GVH60A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - 18 N·m [60 Hz]  21 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 2750 x 10-4 kg·m² $278.00
5IK60VGVH-ES / 5GVH75A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - 23 N·m [60 Hz]  26 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 2750 x 10-4 kg·m² $278.00
5IK60VGVH-ES / 5GVH90A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - 27 N·m [60 Hz]  30 N·m [50 Hz]   - 20 [60 Hz] 17 [50 Hz] - 2750 x 10-4 kg·m² $278.00
5IK60VGVH-ES / 5GVH100A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - 30 N·m   - 15 [50 Hz] 18 [60 Hz] - 2750 x 10-4 kg·m² $278.00
5IK60VGVH-ES / 5GVH120A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - 30 N·m   - 13 [50 Hz] 15 [60 Hz] - 2750 x 10-4 kg·m² $291.00
5IK60VGVH-ES / 5GVH150A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - 30 N·m   - 10 [50 Hz] 12 [60 Hz] - 2750 x 10-4 kg·m² $291.00
5IK60VGVH-ES / 5GVH180A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - 30 N·m   - 8.3 [50 Hz] 10 [60 Hz] - 2750 x 10-4 kg·m² $291.00
5IK60VGVH-ES / 5GVH250A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - 30 N·m   - 6 [50 Hz] 7.2 [60 Hz] - 2750 x 10-4 kg·m² $332.00
5IK60VGVH-ES / 5GVH300A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - 30 N·m   - 5 [50 Hz] 6 [60 Hz] - 2750 x 10-4 kg·m² $332.00
5IK60VGVH-ES3T2 / 5GVH5A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 27.5 x 10-4 kg·m² $291.00
5IK60VGVH-ES3T2 / 5GVH6A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 39.6 x 10-4 kg·m² $291.00
5IK60VGVH-ES3T2 / 5GVH7.5A - 90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - 2.4 N·m [60 Hz]  2.8 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 61.875 x 10-4 kg·m² $291.00
Unit of Measure
1 2 3 4 5 »