Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide

The THK KR Series consists of a highly ridid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.

1 2 3 4 

Item #

Drive Method

Cover Type

Ball Screw Grade

Stroke

Lead

Maximum Speed

Backlash

Starting Torque

Maximum Input Torque

Maximum Input Speed

Web Price

KR3310A-0500-0-01A0 - Ball Screw - No - Normal - 500 mm - 10 mm - 650 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $1,748.45
KR3310A-0600-0-01A0 - Ball Screw - No - Normal - 600 mm - 10 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $1,939.70
KR3310A-0050-0-11A0 - Ball Screw - Yes - Normal - 50 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,020.85
KR3310A-0100-0-11A0 - Ball Screw - Yes - Normal - 100 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,110.95
KR3310A-0200-0-11A0 - Ball Screw - Yes - Normal - 200 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,318.35
KR3310A-0300-0-11A0 - Ball Screw - Yes - Normal - 300 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,485.80
KR3310A-0400-0-11A0 - Ball Screw - Yes - Normal - 400 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,692.35
KR3310A-0500-0-11A0 - Ball Screw - Yes - Normal - 500 mm - 10 mm - 650 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $1,875.95
KR3310A-0600-0-11A0 - Ball Screw - Yes - Normal - 600 mm - 10 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,083.35
KR3310A-0050-H0-01A0 - Ball Screw - No - High Accuracy - 50 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $916.30
KR3310A-0100-H0-01A0 - Ball Screw - No - High Accuracy - 100 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,033.60
KR3310A-0200-H0-01A0 - Ball Screw - No - High Accuracy - 200 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,253.75
KR3310A-0300-H0-01A0 - Ball Screw - No - High Accuracy - 300 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,434.80
KR3310A-0400-H0-01A0 - Ball Screw - No - High Accuracy - 400 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,653.25
KR3310A-0500-H0-01A0 - Ball Screw - No - High Accuracy - 500 mm - 10 mm - 650 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $1,834.30
KR3310A-0600-H0-01A0 - Ball Screw - No - High Accuracy - 600 mm - 10 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,036.60
KR3310A-0050-H0-11A0 - Ball Screw - Yes - High Accuracy - 50 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,073.55
KR3310A-0100-H0-11A0 - Ball Screw - Yes - High Accuracy - 100 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,161.95
KR3310A-0200-H0-11A0 - Ball Screw - Yes - High Accuracy - 200 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,382.95
KR3310A-0300-H0-11A0 - Ball Screw - Yes - High Accuracy - 300 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,564.00
KR3310A-0400-H0-11A0 - Ball Screw - Yes - High Accuracy - 400 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,784.15
KR3310A-0500-H0-11A0 - Ball Screw - Yes - High Accuracy - 500 mm - 10 mm - 650 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $1,963.50
KR3310A-0600-H0-11A0 - Ball Screw - Yes - High Accuracy - 600 mm - 10 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,165.80
1 2 3 4