Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

Unit of Measure
1 2 

Item #

Frame Size

Output Shaft

Output Shaft Diameter

Basic Step Angle

Speed-Torque Characteristics

Holding Torque

Current per Phase

Shaft/Gear Type

Gear Ratio (X:1)

Encoder - Search

Motor Connection Type

Electromagnetic Brake

Shaft

Web Price

PKP523N12A - 1.1 in - Metric - 5 mm - 0.72º
Speed - Torque Characteristics
- 7.3 oz-in - 1.2 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Single $77.00
PKP523N12B - 1.1 in - Metric - 5 mm - 0.72º
Speed - Torque Characteristics
- 7.3 oz-in - 1.2 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Double $78.00
PKP525N12A - 1.1 in - Metric - 5 mm - 0.72º
Speed - Torque Characteristics
- 12.9 oz-in - 1.2 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Single $89.00
PKP525N12B - 1.1 in - Metric - 5 mm - 0.72º
Speed - Torque Characteristics
- 12.9 oz-in - 1.2 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Double $92.00
PKP544MN18A - 1.65 in - Metric - 5 mm - 0.36º
 
- 36 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Single $65.00
PKP544MN18B - 1.65 in - Metric - 5 mm - 0.36º
 
- 36 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Double $66.00
PKP546MN18A - 1.65 in - Metric - 5 mm - 0.36º
 
- 62 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Single $75.00
PKP546MN18B - 1.65 in - Metric - 5 mm - 0.36º
 
- 62 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Double $77.00
PKP564FMN24A - 2.36 in - Metric - 8 mm - 0.36º
 
- 110 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Single $74.00
PKP564FMN24B - 2.36 in - Metric - 8 mm - 0.36º
 
- 110 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Double $76.00
PKP566FMN24A - 2.36 in - Metric - 8 mm - 0.36º
 
- 177 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Single $80.00
PKP566FMN24B - 2.36 in - Metric - 8 mm - 0.36º
 
- 177 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Double $83.00
PKP569FMN24A - 2.36 in - Metric - 10 mm - 0.36º
 
- 320 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Single $109.00
PKP569FMN24B - 2.36 in - Metric - 10 mm - 0.36º
 
- 320 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Connector - Not Equipped - Double $112.00
PKP543N18A2 - 1.65 in - Metric - 5 mm - 0.72º
 
- 31 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Single $69.00
PKP543N18B2 - 1.65 in - Metric - 5 mm - 0.72º
 
- 31 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Double $70.00
PKP544N18A2 - 1.65 in - Metric - 5 mm - 0.72º
 
- 42 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Single $70.00
PKP544N18B2 - 1.65 in - Metric - 5 mm - 0.72º
 
- 42 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Double $73.00
PKP545N18A2 - 1.65 in - Metric - 5 mm - 0.72º
 
- 52 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Single $79.00
PKP545N18B2 - 1.65 in - Metric - 5 mm - 0.72º
 
- 52 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Double $84.00
PKP546N18A2 - 1.65 in - Metric - 5 mm - 0.72º
 
- 71 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Single $83.00
PKP546N18B2 - 1.65 in - Metric - 5 mm - 0.72º
 
- 71 oz-in - 1.8 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Double $86.00
PKP564FN24A2 - 2.36 in - Metric - 8 mm - 0.72º
 
- 93 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Single $90.00
PKP564FN24B2 - 2.36 in - Metric - 8 mm - 0.72º
 
- 93 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Double $92.00
PKP566FN24A2 - 2.36 in - Metric - 8 mm - 0.72º
 
- 163 oz-in - 2.4 A/phase - Round Shaft with Flat (No Gearhead) - - None - Flat Connector - Not Equipped - Single $96.00
Unit of Measure
1 2