ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. Order online or request a quote.
Item # |
Impeller Diameter |
Power Supply |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Safety Standards |
Web Price |
|---|---|---|---|---|---|---|---|
| MB520-B | - 1.97 in. | - Single-Phase 100/110/115 VAC | - 8.83 CFM | - 0.22 inH2O | - Fan Only | - UL CSA CE | Request Quote |
| MB520-D | - 1.97 in. | - Single-Phase 200/220/230 VAC | - 9.53 CFM | - 0.24 inH2O | - Fan Only | - UL CSA CE | Request Quote |
| MB630-B | - 2.36 in. | - Single-Phase 100/110/115 VAC | - 17.30 CFM | - 0.32 inH2O | - Fan Only | - UL CSA CE | Request Quote |
| MB630-D | - 2.36 in. | - Single-Phase 200/220/230 VAC | - 19.40 CFM | - 0.33 inH2O | - Fan Only | - UL CSA CE | Request Quote |
| MB840-B | - 3.15 in. | - Single-Phase 100/110/115 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan Only | - UL CSA CE | $88.00 |
| MB840-D | - 3.15 in. | - Single-Phase 200/220/230 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan Only | - UL CSA CE | $91.00 |
| MB840-T | - 3.15 in. | - Three-Phase 200/220/230 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan Only | - UL CSA CE | $91.00 |
| MB1040-B | - 3.94 in. | - Single-Phase 100/110/115 VAC | - 91.80 CFM | - 1.14 inH2O | - Fan Only | - UL CSA CE | $106.00 |
| MB1040-D | - 3.94 in. | - Single-Phase 200/220/230 VAC | - 95.30 CFM | - 1.22 inH2O | - Fan Only | - UL CSA CE | $110.00 |
| MB1255-B | - 4.72 in. | - Single-Phase 100/110/115 VAC | - 180 CFM | - 1.77 inH2O | - Fan Only | - UL CSA CE | $191.00 |
| MB1255-D | - 4.72 in. | - Single-Phase 200/220/230 VAC | - 184 CFM | - 1.81 inH2O | - Fan Only | - UL CSA CE | $204.00 |
| MB1255-T | - 4.72 in. | - Three-Phase 200/220/230 VAC | - 184 CFM | - 1.81 inH2O | - Fan Only | - UL CSA CE | $204.00 |
| MB1665-B | - 6.30 in. | - Single-Phase 100/110/115 VAC | - 318 CFM | - 2.75 inH2O | - Fan Only | - UL CSA | $418.00 |
| MB1665-D | - 6.30 in. | - Single-Phase 200/220/230 VAC | - 314 CFM | - 2.75 inH2O | - Fan Only | - UL CSA | $431.00 |
| MB1665-T | - 6.30 in. | - Three-Phase 200/220/230 VAC | - 318 CFM | - 2.75 inH2O | - Fan Only | - UL CSA | $431.00 |
| T-MB520-D-A | - 1.97 in. | - Single-Phase 200/220/230 VAC | - 9.53 CFM | - 0.24 inH2O | - Fan, Mounting Bracket, Mounting Screws | - UL CSA EN CE | Request Quote |
| T-MB520-B-A | - 1.97 in. | - Single-Phase 100/110/115 VAC | - 8.83 CFM | - 0.22 inH2O | - Fan, Mounting Bracket, Mounting Screws | - UL CSA EN CE | Request Quote |
| T-MB630-D-A | - 2.36 in. | - Single-Phase 200/220/230 VAC | - 19.40 CFM | - 0.33 inH2O | - Fan, Mounting Bracket, Mounting Screws | - UL CSA EN CE | Request Quote |
| T-MB630-B-A | - 2.36 in. | - Single-Phase 100/110/115 VAC | - 17.30 CFM | - 0.32 inH2O | - Fan, Mounting Bracket, Mounting Screws | - UL CSA EN CE | Request Quote |
| T-MB840-B-GA | - 3.15 in. | - Single-Phase 100/110/115 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan, Finger Guard, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $106.00 |
| T-MB840-D-GA | - 3.15 in. | - Single-Phase 200/220/230 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan, Finger Guard, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $110.00 |
| T-MB840-T-GA | - 3.15 in. | - Three-Phase 200/220/230 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan, Finger Guard, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $110.00 |
| T-MB840-B-FA | - 3.15 in. | - Single-Phase 100/110/115 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan, Filter, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $114.00 |
| T-MB840-D-FA | - 3.15 in. | - Single-Phase 200/220/230 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan, Filter, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $119.00 |
| T-MB840-T-FA | - 3.15 in. | - Three-Phase 200/220/230 VAC | - 63.50 CFM | - 0.91 inH2O | - Fan, Filter, Mounting Bracket, Mounting Screws | - UL CSA EN CE | $119.00 |