Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mb1665-b

Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. Order online or request a quote.

Unit of Measure
1 2 

Item #

Impeller Diameter

Power Supply

Max. Air Flow

Max. Static Pressure

Fan Kit

Safety Standards

Web Price

T-MB1040-B-GA - 3.94 in. - Single-Phase 100/110/115 VAC - 91.80 CFM - 1.14 inH2O - Fan, Finger Guard, Mounting Bracket, Mounting Screws - UL CSA EN CE $123.00
T-MB1040-D-GA - 3.94 in. - Single-Phase 200/220/230 VAC - 95.30 CFM - 1.22 inH2O - Fan, Finger Guard, Mounting Bracket, Mounting Screws - UL CSA EN CE $128.00
T-MB1040-B-FA - 3.94 in. - Single-Phase 100/110/115 VAC - 91.80 CFM - 1.14 inH2O - Fan, Filter, Mounting Bracket, Mounting Screws - UL CSA EN CE $134.00
T-MB1040-D-FA - 3.94 in. - Single-Phase 200/220/230 VAC - 95.30 CFM - 1.22 inH2O - Fan, Filter, Mounting Bracket, Mounting Screws - UL CSA EN CE $138.00
T-MB1255-B-GA - 4.72 in. - Single-Phase 100/110/115 VAC - 180 CFM - 1.77 inH2O - Fan, Finger Guard, Mounting Bracket, Mounting Screws - UL CSA EN CE $217.00
T-MB1255-D-GA - 4.72 in. - Single-Phase 200/220/230 VAC - 184 CFM - 1.81 inH2O - Fan, Finger Guard, Mounting Bracket, Mounting Screws - UL CSA EN CE $226.00
T-MB1255-T-GA - 4.72 in. - Three-Phase 200/220/230 VAC - 184 CFM - 1.81 inH2O - Fan, Finger Guard, Mounting Bracket, Mounting Screws - UL CSA EN CE $226.00
T-MB1255-B-FA - 4.72 in. - Single-Phase 100/110/115 VAC - 180 CFM - 1.77 inH2O - Fan, Filter, Mounting Bracket, Mounting Screws - UL CSA EN CE $227.00
T-MB1255-D-FA - 4.72 in. - Single-Phase 200/220/230 VAC - 184 CFM - 1.81 inH2O - Fan, Filter, Mounting Bracket, Mounting Screws - UL CSA EN CE $237.00
T-MB1255-T-FA - 4.72 in. - Three-Phase 200/220/230 VAC - 184 CFM - 1.81 inH2O - Fan, Filter, Mounting Bracket, Mounting Screws - UL CSA EN CE $237.00
T-MB1665-T-A - 6.30 in. - Three-Phase 200/220/230 VAC - 318 CFM - 2.75 inH2O - Fan, Mounting Bracket, Mounting Screws - UL CSA $454.00
T-MB1665-D-A - 6.30 in. - Single-Phase 200/220/230 VAC - 314 CFM - 2.75 inH2O - Fan, Mounting Bracket, Mounting Screws - UL CSA $454.00
T-MB1665-B-A - 6.30 in. - Single-Phase 100/110/115 VAC - 318 CFM - 2.75 inH2O - Fan, Mounting Bracket, Mounting Screws - UL CSA $441.00
Unit of Measure
1 2