Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Centrifugal Blower

Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

Unit of Measure
1 

Item #

Impeller Diameter

Power Supply

Max. Air Flow

Max. Static Pressure

Safety Standards

Web Price

CAD

MBS10-EC - 100 mm - Single-Phase 220/230 VAC - 2.50 m³/min - 320 Pa - UL CSA CE $174.00 -
MBS10-ES - 100 mm - Three-Phase 220/230 VAC - 2.50 m³/min - 320 Pa - UL CSA CE $174.00 -
MBS10-UA - 100 mm - Single-Phase 110/115 VAC - 2.50 m³/min - 320 Pa - UL CSA CE $169.00 -
MBS12-UA - 120 mm - Single-Phase 110/115 VAC - 5.2 m³/min - 450 Pa - UL CSA CE $248.00 -
MBS12-EC - 120 mm - Single-Phase 220/230 VAC - 5.2 m³/min - 450 Pa - UL CSA CE $259.00 -
MBS12-ES - 120 mm - Three-Phase 220/230 VAC - 5.2 m³/min - 450 Pa - UL CSA CE $259.00 -
Unit of Measure
1