ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HP-GFV / GFV2G5AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 inch | - IP66 | - 4.7 lb-in | - | - | - 16 ~ 800 | Request Quote | - |
| BLM230HP-GFV / GFV2G10AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 3/8 inch | - IP66 | - 9.7 lb-in | - | - | - 8 ~ 400 | Request Quote | - |
| BLM230HP-GFV / GFV2G15AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 inch | - IP66 | - 14.1 lb-in | - | - | - 5.3 ~ 267 | Request Quote | - |
| BLM230HP-GFV / GFV2G20AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 3/8 inch | - IP66 | - 19.4 lb-in | - | - | - 4 ~ 200 | Request Quote | - |
| BLM230HP-GFV / GFV2G30AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 inch | - IP66 | - 27 lb-in | - | - | - 2.7 ~ 133 | Request Quote | - |
| BLM230HP-GFV / GFV2G50AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 inch | - IP66 | - 46 lb-in | - | - | - 1.6 ~ 80 | Request Quote | - |
| BLM230HP-GFV / GFV2G100AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 inch | - IP66 | - 53 lb-in | - | - | - 0.8 ~ 40 | Request Quote | - |
| BLM230HP-GFV / GFV2G200AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 3/8 inch | - IP66 | - 53 lb-in | - | - | - 0.4 ~ 20 | Request Quote | - |
| BLM230HP-GFV / GFV2G5S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP66 | - 4.7 lb-in | - | - | - 16 ~ 800 | Request Quote | - |
| BLM230HP-GFV / GFV2G10S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP66 | - 9.7 lb-in | - | - | - 8 ~ 400 | Request Quote | - |
| BLM230HP-GFV / GFV2G15S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP66 | - 14.1 lb-in | - | - | - 5.3 ~ 267 | Request Quote | - |
| BLM230HP-GFV / GFV2G20S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP66 | - 19.4 lb-in | - | - | - 4 ~ 200 | Request Quote | - |
| BLM230HP-GFV / GFV2G30S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP66 | - 27 lb-in | - | - | - 2.7 ~ 133 | Request Quote | - |
| BLM230HP-GFV / GFV2G50S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP66 | - 46 lb-in | - | - | - 1.6 ~ 80 | Request Quote | - |
| BLM230HP-GFV / GFV2G100S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP66 | - 53 lb-in | - | - | - 0.8 ~ 40 | Request Quote | - |
| BLM230HP-GFV / GFV2G200S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP66 | - 53 lb-in | - | - | - 0.4 ~ 20 | Request Quote | - |
| BLM230HP-AS | - 30 W (1/25 HP) | - AC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP66 | - 0.85 lb-in | - | - | - 80 ~ 4000 | Request Quote |
-
|
| BLM460SHP-GFV / GFV4G5AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 inch | - IP66 | - 7.9 lb-in | - | - | - 16 ~ 800 | Request Quote | - |
| BLM460SHP-GFV / GFV4G10AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 5/8 inch | - IP66 | - 15.9 lb-in | - | - | - 8 ~ 400 | Request Quote | - |
| BLM460SHP-GFV / GFV4G15AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 inch | - IP66 | - 23 lb-in | - | - | - 5.3 ~ 267 | Request Quote | - |
| BLM460SHP-GFV / GFV4G20AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 5/8 inch | - IP66 | - 31 lb-in | - | - | - 4 ~ 200 | Request Quote | - |
| BLM460SHP-GFV / GFV4G30AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 5/8 inch | - IP66 | - 46 lb-in | - | - | - 2.7 ~ 133 | Request Quote | - |
| BLM460SHP-GFV / GFV4G50AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 5/8 inch | - IP66 | - 76 lb-in | - | - | - 1.6 ~ 80 | Request Quote | - |
| BLM460SHP-GFV / GFV4G100AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 inch | - IP66 | - 141 lb-in | - | - | - 0.8 ~ 40 | Request Quote | - |
| BLM460SHP-GFV / GFV4G200AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 5/8 inch | - IP66 | - 141 lb-in | - | - | - 0.4 ~ 20 | Request Quote | - |