ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM230KCM-GFS / GFS2G5FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP65 | - 4 lb-in | - | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
| BLHM230KCM-GFS / GFS2G10FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP65 | - 8.6 lb-in | - | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
| BLHM230KCM-GFS / GFS2G15FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP65 | - 13.2 lb-in | - | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
| BLHM230KCM-GFS / GFS2G20FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP65 | - 17.70 lb-in | - | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
| BLHM230KCM-GFS / GFS2G30FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP65 | - 25 lb-in | - | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
| BLHM230KCM-GFS / GFS2G50FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP65 | - 43 lb-in | - | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
| BLHM230KCM-GFS / GFS2G100FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP65 | - 86 lb-in | - | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
| BLHM230KCM-GFS / GFS2G200FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP65 | - 150 lb-in | - | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G5 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP65 | - 7.6 lb-in | - | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G10 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP65 | - 15 lb-in | - | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G15 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP65 | - 23 lb-in | - | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G20 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP65 | - 30 lb-in | - | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G30 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP65 | - 43 lb-in | - | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G50 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP65 | - 72 lb-in | - | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G100 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP65 | - 141 lb-in | - | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G200 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - IP65 | - 141 lb-in | - | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G5FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP65 | - 7.1 lb-in | - | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G10FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP65 | - 14.1 lb-in | - | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G15FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP65 | - 21 lb-in | - | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G20FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP65 | - 28 lb-in | - | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G30FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP65 | - 43 lb-in | - | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G50FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP65 | - 71 lb-in | - | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G100FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP65 | - 143 lb-in | - | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
| BLHM450KCM-GFS / GFS4G200FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP65 | - 280 lb-in | - | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G5 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP65 | - 15.9 lb-in | - | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |