ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM5100KCM-GFS / GFS5G10 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP65 | - 31 lb-in | - | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G15 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP65 | - 47 lb-in | - | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G20 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP65 | - 63 lb-in | - | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G30 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP65 | - 91 lb-in | - | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G50 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP65 | - 152 lb-in | - | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G100 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP65 | - 260 lb-in | - | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G200 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP65 | - 260 lb-in | - | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G5FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - IP65 | - 15 lb-in | - | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G10FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - IP65 | - 30 lb-in | - | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G15FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - IP65 | - 45 lb-in | - | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G20FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - IP65 | - 60 lb-in | - | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G30FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - IP65 | - 90 lb-in | - | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G50FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - IP65 | - 150 lb-in | - | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G100FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - IP65 | - 300 lb-in | - | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
| BLHM5100KCM-GFS / GFS5G200FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - IP65 | - 600 lb-in | - | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
| BXM230-A2 | - 30 W (1/25 HP) | - AC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP54 | - 0.89 lb-in | - | - | - 2 ~ 4000 | Request Quote |
-
|
| BXM230M-A2 | - 30 W (1/25 HP) | - AC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP54 | - 0.89 lb-in | - | - Power off activated type, automatically controller by the driver | - 2 ~ 4000 | Request Quote |
-
|
| BXM460-A2 | - 60 W (1/12 HP) | - AC | - Round Shaft (No Gearhead) | - | - 10 mm | - IP54 | - 1.75 lb-in | - | - | - 2 ~ 4000 | Request Quote |
-
|
| BXM460M-A2 | - 60 W (1/12 HP) | - AC | - Round Shaft (No Gearhead) | - | - 10 mm | - IP54 | - 1.75 lb-in | - | - Power off activated type, automatically controller by the driver | - 2 ~ 4000 | Request Quote |
-
|
| BXM5120-A2 | - 120 W (1/6 HP) | - AC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP54 | - 3.5 lb-in | - | - | - 2 ~ 4000 | Request Quote |
-
|
| BXM5120M-A2 | - 120 W (1/6 HP) | - AC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP54 | - 3.5 lb-in | - | - Power off activated type, automatically controller by the driver | - 2 ~ 4000 | Request Quote |
-
|
| BXM6200-A | - 200 W (1/4 HP) | - AC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP54 | - 5.75 lb-in | - | - | - 2 ~ 4000 | Request Quote |
-
|
| BXM6200M-A | - 200 W (1/4 HP) | - AC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP54 | - 5.75 lb-in | - | - Power off activated type, automatically controller by the driver | - 2 ~ 4000 | Request Quote |
-
|
| BXM6400-A | - 400 W (1/2 HP) | - AC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP54 | - 11.5 lb-in | - | - | - 2 ~ 4000 | Request Quote |
-
|
| BXM6400M-A | - 400 W (1/2 HP) | - AC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP54 | - 11.5 lb-in | - | - Power off activated type, automatically controller by the driver | - 2 ~ 4000 | Request Quote |
-
|