Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 11 12 13 14 15 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM6300SHP-GFV / GFV6G10S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP66 - 76 lb-in - - - 8 ~ 400 Request Quote -
BLM6300SHP-GFV / GFV6G15S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP66 - 114 lb-in - - - 5.3 ~ 267 Request Quote -
BLM6300SHP-GFV / GFV6G20S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP66 - 152 lb-in - - - 4 ~ 200 Request Quote -
BLM6300SHP-GFV / GFV6G30S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP66 - 210 lb-in - - - 2.7 ~ 133 Request Quote -
BLM6300SHP-GFV / GFV6G50S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP66 - 360 lb-in - - - 1.6 ~ 80 Request Quote -
BLM6300SHP-GFV / GFV6G100S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP66 - 610 lb-in - - - 0.8 ~ 40 Request Quote -
BLM5300HPK / 5AB5B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 18 mm - IP44 - 31 lb-in - - - 16 ~ 720 Request Quote -
BLM5300HPK / 5AB10B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 18 mm - IP44 - 64 lb-in - - - 8 ~ 360 Request Quote -
BLM5300HPK / 5AB20B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 18 mm - IP44 - 129 lb-in - - - 4 ~ 180 Request Quote -
BLM5300HPK / 5CB30B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 22 mm - IP44 - 171 lb-in - - - 2.7 ~ 120 Request Quote -
BLM5300HPK / 5CB50B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 22 mm - IP44 - 290 lb-in - - - 1.6 ~ 72 Request Quote -
BLM5300HPK / 5EB100B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 28 mm - IP44 - 640 lb-in - - - 0.8 ~ 36 Request Quote -
BLM5300HPK / 5EB200B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 28 mm - IP44 - 1210 lb-in - - - 0.4 ~ 18 Request Quote -
BLM5300HPK / 5KB300B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 32 mm - IP44 - 1750 lb-in - - - 0.27 ~ 12 Request Quote -
BLM5300HPK / 5KB450B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 32 mm - IP44 - 2600 lb-in - - - 0.18 ~ 8 Request Quote -
BLM5300HPK / 5SB600B - 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 40 mm - IP44 - 3400 lb-in - - - 0.13 ~ 6 Request Quote -
BLM5300HPK / 5XH5S - 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 5 :1 - 25 mm - IP66 - 29 lb-in - - - 16 ~ 720 Request Quote -
BLM5300HPK / 5XH10S - 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 25 mm - IP66 - 59 lb-in - - - 8 ~ 360 Request Quote -
BLM5300HPK / 5XH15S - 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 25 mm - IP66 - 88 lb-in - - - 5.3 ~ 240 Request Quote -
BLM5300HPK / 5XH20S - 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 25 mm - IP66 - 118 lb-in - - - 4 ~ 180 Request Quote -
BLM5300HPK / 5XH30S - 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 25 mm - IP66 - 190 lb-in - - - 2.7 ~ 120 Request Quote -
BLM5300HPK / 5XH50S - 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 25 mm - IP66 - 310 lb-in - - - 1.6 ~ 72 Request Quote -
BLM5300HPK / 5YH100S - 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 30 mm - IP66 - 580 lb-in - - - 0.8 ~ 36 Request Quote -
BLM5300HPK / 5YH200S - 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 30 mm - IP66 - 1130 lb-in - - - 0.4 ~ 18 Request Quote -
BLM5300HPK / 5DV200S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 28 mm - IP66 - 1210 lb-in - - - 0.4 ~ 18 Request Quote -
Unit of Measure
« 11 12 13 14 15 »