Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 11 12 13 14 15 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM5300HPK / 5KV300S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 32 mm - IP66 - 1750 lb-in - - - 0.27 ~ 12 Request Quote -
BLM5300HPK / 5KV450S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 32 mm - IP66 - 2600 lb-in - - - 0.18 ~ 8 Request Quote -
BLM5300HP-AS - 300 W (2/5 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 8.44 lb-in - - - 80 ~ 4000 Request Quote - CAD Icon (for items table)
BLHM230KCM-A - 30 W (1/25 HP) - DC - Round Shaft (No Gearhead) - - 8 mm - IP65 - 1.02 lb-in - - - 100 ~ 3000 Request Quote - CAD Icon (for items table)
BLHM450KCM-A - 50 W (1/15 HP) - DC - Round Shaft (No Gearhead) - - 10 mm - IP65 - 1.69 lb-in - - - 100 ~ 3000 Request Quote - CAD Icon (for items table)
BLHM5100KCM-A - 100 W (1/8 HP) - DC - Round Shaft (No Gearhead) - - 12 mm - IP65 - 3.5 lb-in - - - 100 ~ 3000 Request Quote - CAD Icon (for items table)
BLM5120HPM-GFV / GFS5G5FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 20 mm - IP65 - 16 lb-in - - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 Request Quote -
BLM5120HPM-GFV / GFS5G10FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - IP65 - 33 lb-in - - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 Request Quote -
BLM5120HPM-GFV / GFS5G15FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - IP65 - 50 lb-in - - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 Request Quote -
BLM5120HPM-GFV / GFS5G20FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - IP65 - 68 lb-in - - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 Request Quote -
BLM5120HPM-GFV / GFS5G30FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - IP65 - 97 lb-in - - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 Request Quote -
BLM5120HPM-GFV / GFS5G50FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - IP65 - 168 lb-in - - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 Request Quote -
BLM5120HPM-GFV / GFS5G100FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - IP65 - 330 lb-in - - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 Request Quote -
BLM5120HPM-GFV / GFS5G200FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - IP65 - 680 lb-in - - Power off activated type. Automatically controlled by the driver. - 0.4 ~ 20 Request Quote -
BLM6200SHP-GFV / GFS6G10FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - IP65 - 47 lb-in - - - 8 ~ 400 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFS6G15FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - IP65 - 71 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFS6G20FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - IP65 - 95 lb-in - - - 4 ~ 200 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFS6G30FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - IP65 - 143 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFS6G50FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - IP65 - 230 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFS6G100FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - IP65 - 470 lb-in - - - 0.8 ~ 40 (reference only when used with an inverter) Request Quote -
BLM6200SHPM-GFV / GFS6G10FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - IP65 - 47 lb-in - - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 Request Quote -
BLM6200SHPM-GFV / GFS6G15FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - IP65 - 71 lb-in - - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 Request Quote -
BLM6200SHPM-GFV / GFS6G20FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - IP65 - 95 lb-in - - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 Request Quote -
BLM6200SHPM-GFV / GFS6G30FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - IP65 - 143 lb-in - - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 Request Quote -
BLM6200SHPM-GFV / GFS6G50FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - IP65 - 230 lb-in - - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 Request Quote -
Unit of Measure
« 11 12 13 14 15 »