ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM460SHP-GFV / GFV4G20SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 15 mm | - IP66 | - 31 lb-in | - | - | - 4 ~ 200 | Request Quote | - |
| BLM460SHP-GFV / GFV4G30SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 15 mm | - IP66 | - 46 lb-in | - | - | - 2.7 ~ 133 | Request Quote | - |
| BLM460SHP-GFV / GFV4G50SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 15 mm | - IP66 | - 76 lb-in | - | - | - 1.6 ~ 80 | Request Quote | - |
| BLM460SHP-GFV / GFV4G100SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - | - 0.8 ~ 40 | Request Quote | - |
| BLM460SHP-GFV / GFV4G200SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - | - 0.4 ~ 20 | Request Quote | - |
| BLM5120HP-GFV / GFV5G5SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 18 mm | - IP66 | - 17.70 lb-in | - | - | - 16 ~ 800 (reference only when used with an inverter) | Request Quote | - |
| BLM5120HP-GFV / GFV5G10SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 18 mm | - IP66 | - 36 lb-in | - | - | - 8 ~ 400 (reference only when used with an inverter) | Request Quote | - |
| BLM5120HP-GFV / GFV5G15SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 18 mm | - IP66 | - 53 lb-in | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | Request Quote | - |
| BLM5120HP-GFV / GFV5G20SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 18 mm | - IP66 | - 71 lb-in | - | - | - 4 ~ 200 (reference only when used with an inverter) | Request Quote | - |
| BLM5120HP-GFV / GFV5G30SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 18 mm | - IP66 | - 102 lb-in | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | Request Quote | - |
| BLM5120HP-GFV / GFV5G50SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 18 mm | - IP66 | - 171 lb-in | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | Request Quote | - |
| BLM5120HP-GFV / GFV5G100SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - | - 0.8 ~ 40 (reference only when used with an inverter) | Request Quote | - |
| BLM5120HP-GFV / GFV5G200SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - | - 0.4 ~ 20 (reference only when used with an inverter) | Request Quote | - |
| BLM015HK-5CS | - 15 W (1/50 HP) | - DC | - Spur Gear (Centered Shaft) | - 5 :1 | - 8 mm | - IP40 | - 1.94 lb-in | - Connector | - | - 20 ~ 600 | Request Quote |
-
|
| BLM015HK-10CS | - 15 W (1/50 HP) | - DC | - Spur Gear (Centered Shaft) | - 10 :1 | - 8 mm | - IP40 | - 3.8 lb-in | - Connector | - | - 10 ~ 300 | Request Quote |
-
|
| BLM015HK-15CS | - 15 W (1/50 HP) | - DC | - Spur Gear (Centered Shaft) | - 15 :1 | - 8 mm | - IP40 | - 5.7 lb-in | - Connector | - | - 6.7 ~ 200 | Request Quote |
-
|
| BLM015HK-20CS | - 15 W (1/50 HP) | - DC | - Spur Gear (Centered Shaft) | - 20 :1 | - 8 mm | - IP40 | - 7.6 lb-in | - Connector | - | - 5 ~ 150 | Request Quote |
-
|
| BLM015HK-5 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - IP40 | - 1.94 lb-in | - Connector | - | - 20 ~ 600 | Request Quote |
-
|
| BLM015HK-10 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - IP40 | - 3.8 lb-in | - Connector | - | - 10 ~ 300 | Request Quote |
-
|
| BLM015HK-15 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - IP40 | - 5.7 lb-in | - Connector | - | - 6.7 ~ 200 | Request Quote |
-
|
| BLM015HK-20 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - IP40 | - 7.3 lb-in | - Connector | - | - 5 ~ 150 | Request Quote |
-
|
| BLM015HK-30 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - IP40 | - 10.6 lb-in | - Connector | - | - 3.3 ~ 100 | Request Quote |
-
|
| BLM015HK-50 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - IP40 | - 16.8 lb-in | - Connector | - | - 2 ~ 60 | Request Quote |
-
|
| BLM015HK-100 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - IP40 | - 17.70 lb-in | - Connector | - | - 1 ~ 30 | Request Quote |
-
|
| BLM015HK-A | - 15 W (1/50 HP) | - DC | - Round Shaft (No Gearhead) | - | - 6 mm | - IP40 | - 0.425 lb-in | - Connector | - | - 80 ~ 3000 | Request Quote |
-
|