ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM450HK-AC | - 50 W (1/15 HP) | - DC | - Round Shaft with Flat (No Gearhead) | - | - 10 mm | - IP65 | - 1.69 lb-in | - Connector | - | - 80 ~ 3000 | Request Quote |
-
|
| BLM230HPM-GFV / GFV2G5S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 10 mm | - IP66 | - 4.7 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | Request Quote | - |
| BLM230HPM-GFV / GFV2G10S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 10 mm | - IP66 | - 9.7 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - |
| BLM230HPM-GFV / GFV2G15S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 10 mm | - IP66 | - 14.1 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - |
| BLM230HPM-GFV / GFV2G20S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 10 mm | - IP66 | - 19.4 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - |
| BLM230HPM-GFV / GFV2G30S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 10 mm | - IP66 | - 27 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - |
| BLM230HPM-GFV / GFV2G50S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 10 mm | - IP66 | - 46 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - |
| BLM230HPM-GFV / GFV2G100S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 10 mm | - IP66 | - 53 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - |
| BLM230HPM-GFV / GFS2G5FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP66 | - 3.5 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | Request Quote | - |
| BLM230HPM-GFV / GFS2G10FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP66 | - 7.5 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - |
| BLM230HPM-GFV / GFS2G15FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP66 | - 11.5 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - |
| BLM230HPM-GFV / GFS2G20FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP66 | - 15 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - |
| BLM230HPM-GFV / GFS2G30FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP66 | - 23 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - |
| BLM230HPM-GFV / GFS2G50FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP66 | - 38 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - |
| BLM230HPM-GFV / GFS2G100FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP66 | - 75 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - |
| BLM230HPM-GFV / GFS2G200FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP66 | - 150 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 0.4 ~ 20 | Request Quote | - |
| BLM230HPM-ACS | - 30 W (1/25 HP) | - AC | - Round Shaft with Flat (No Gearhead) | - | - 8 mm | - IP66 | - 0.85 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 80 ~ 4000 | Request Quote |
-
|
| BLM230HPM-AS | - 30 W (1/25 HP) | - AC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP66 | - 0.85 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 80 ~ 4000 | Request Quote |
-
|
| BLM460SHPM-GFV / GFV4G5S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 15 mm | - IP66 | - 7.9 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | Request Quote | - |
| BLM460SHPM-GFV / GFV4G10S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 15 mm | - IP66 | - 15.9 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - |
| BLM460SHPM-GFV / GFV4G15S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - |
| BLM460SHPM-GFV / GFV4G20S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 15 mm | - IP66 | - 31 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - |
| BLM460SHPM-GFV / GFV4G30S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 15 mm | - IP66 | - 46 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - |
| BLM460SHPM-GFV / GFV4G50S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 15 mm | - IP66 | - 76 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - |
| BLM460SHPM-GFV / GFV4G100S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 15 mm | - IP66 | - 141 lb-in | - Connector | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - |