Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM5120HP-GFV / GFV5G10S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 18 mm - IP66 - 36 lb-in - - - 8 ~ 400 (reference only when used with an inverter) Request Quote -
BLM5120HP-GFV / GFV5G15S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 18 mm - IP66 - 53 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) Request Quote -
BLM5120HP-GFV / GFV5G20S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 18 mm - IP66 - 71 lb-in - - - 4 ~ 200 (reference only when used with an inverter) Request Quote -
BLM5120HP-GFV / GFV5G30S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 18 mm - IP66 - 102 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) Request Quote -
BLM5120HP-GFV / GFV5G50S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 18 mm - IP66 - 171 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) Request Quote -
BLM5120HP-GFV / GFV5G100S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 18 mm - IP66 - 260 lb-in - - - 0.8 ~ 40 (reference only when used with an inverter) Request Quote -
BLM5120HP-GFV / GFV5G200S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 18 mm - IP66 - 260 lb-in - - - 0.4 ~ 20 (reference only when used with an inverter) Request Quote -
BLM5120HPK / 5H10S - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 10 :1 - 15 mm - IP66 - 28 lb-in - - - 8 ~ 360 (reference only when used with an inverter) Request Quote -
BLM5120HPK / 5H15S - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 15 mm - IP66 - 42 lb-in - - - 5.3 ~ 240 (reference only when used with an inverter) Request Quote -
BLM5120HPK / 5H20S - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 20 :1 - 15 mm - IP66 - 57 lb-in - - - 4 ~ 180 (reference only when used with an inverter) Request Quote -
BLM5120HPK / 5H30S - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 15 mm - IP66 - 85 lb-in - - - 2.7 ~ 120 (reference only when used with an inverter) Request Quote -
BLM5120HPK / 5H50S - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 15 mm - IP66 - 141 lb-in - - - 1.6 ~ 72 (reference only when used with an inverter) Request Quote -
BLM5120HPK / 5H100S - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 15 mm - IP66 - 280 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) Request Quote -
BLM5120HPK / 5H200S - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 200 :1 - 15 mm - IP66 - 470 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) Request Quote -
BLM5120HP-AS - 120 W (1/6 HP) - AC - Round Shaft (No Gearhead) - - 12 mm - IP66 - 3.375 lb-in - - - 80 ~ 4000 (reference only when used with an inverter) Request Quote - CAD Icon (for items table)
BLM6200SHP-GFV / GFV6G5AS - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 7/8 inch - IP66 - 25 lb-in - - - 16 ~ 800 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFV6G10AS - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 7/8 inch - IP66 - 50 lb-in - - - 8 ~ 400 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFV6G15AS - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 7/8 inch - IP66 - 76 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFV6G20AS - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 7/8 inch - IP66 - 101 lb-in - - - 4 ~ 200 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFV6G30AS - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 7/8 inch - IP66 - 145 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFV6G50AS - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 7/8 inch - IP66 - 240 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFV6G100AS - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 7/8 inch - IP66 - 450 lb-in - - - 0.8 ~ 40 (reference only when used with an inverter) Request Quote -
BLM6200SHP-GFV / GFV6G200AS - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 7/8 inch - IP66 - 610 lb-in - - - 0.4 ~ 20 (reference only when used with an inverter) Request Quote -
BLM5200HPK / 5AB5A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 3/4 inch - IP44 - 21 lb-in - - - 16 ~ 720 (reference only when used with an inverter) Request Quote -
BLM5200HPK / 5AB10A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 3/4 inch - IP44 - 43 lb-in - - - 8 ~ 360 (reference only when used with an inverter) Request Quote -
Unit of Measure
1 2 3 4 5 »