ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6200SHP-GFV / GFV6G100S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP66 | - 450 lb-in | - | - | - 0.8 ~ 40 (reference only when used with an inverter) | Request Quote | - |
| BLM6200SHP-GFV / GFV6G200S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - IP66 | - 610 lb-in | - | - | - 0.4 ~ 20 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5AB5B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 18 mm | - IP44 | - 21 lb-in | - | - | - 16 ~ 720 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5AB10B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 18 mm | - IP44 | - 43 lb-in | - | - | - 8 ~ 360 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5AB20B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 18 mm | - IP44 | - 85 lb-in | - | - | - 4 ~ 180 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5CB30B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 22 mm | - IP44 | - 115 lb-in | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5CB50B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 22 mm | - IP44 | - 199 lb-in | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5EB100B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 28 mm | - IP44 | - 420 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5EB200B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 28 mm | - IP44 | - 800 lb-in | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5KB300B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 32 mm | - IP44 | - 1160 lb-in | - | - | - 0.27 ~ 12 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5KB450B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 32 mm | - IP44 | - 1750 lb-in | - | - | - 0.18 ~ 8 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5SB600B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 40 mm | - IP44 | - 2200 lb-in | - | - | - 0.13 ~ 6 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5SB1200B | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 1200 :1 | - 40 mm | - IP44 | - 4500 lb-in | - | - | - 0.07 ~ 3 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5XH5S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 25 mm | - IP66 | - 18.5 lb-in | - | - | - 16 ~ 720 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5XH10S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - 25 mm | - IP66 | - 36 lb-in | - | - | - 8 ~ 360 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5XH15S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 25 mm | - IP66 | - 54 lb-in | - | - | - 5.3 ~ 240 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5XH20S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - 25 mm | - IP66 | - 73 lb-in | - | - | - 4 ~ 180 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5XH30S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 25 mm | - IP66 | - 118 lb-in | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5XH50S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 25 mm | - IP66 | - 197 lb-in | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5YH100S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 30 mm | - IP66 | - 360 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5YH200S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - 30 mm | - IP66 | - 730 lb-in | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5KV300S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 300 :1 | - 32 mm | - IP66 | - 1160 lb-in | - | - | - 0.27 ~ 12 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HPK / 5KV450S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 450 :1 | - 32 mm | - IP66 | - 1750 lb-in | - | - | - 0.18 ~ 8 (reference only when used with an inverter) | Request Quote | - |
| BLM5200HP-AS | - 200 W (1/4 HP) | - AC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP66 | - 5.625 lb-in | - | - | - 80 ~ 4000 (reference only when used with an inverter) | Request Quote |
-
|
| BLM6400SHP-GFV / GFV6G5AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 in. | - IP66 | - 50.40 lb-in | - | - | - 16 ~ 800 (reference only when used with an inverter) | Request Quote | - |