ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5400HPK / 5KV450C | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 450 :1 | - 1-1/4 inch | - IP66 | - 3814.68 lb-in | - | - | - 0.18 ~ 8 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5XH5C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 5 :1 | - 1 inch | - IP66 | - 42.48 lb-in | - | - | - 16 ~ 720 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5XH10C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 1 inch | - IP66 | - 84.08 lb-in | - | - | - 8 ~ 360 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5XH15C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 1 inch | - IP66 | - 126.57 lb-in | - | - | - 5.3 ~ 240 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5XH20C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 1 inch | - IP66 | - 169.05 lb-in | - | - | - 4 ~ 180 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5XH30C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 1 inch | - IP66 | - 269.95 lb-in | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5XH50C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 1 inch | - IP66 | - 449.62 lb-in | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5YH100C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 1-1/4 inch | - IP66 | - 778.87 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5YH200C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 1-1/4 inch | - IP66 | - 1575.44 lb-in | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5AB5B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 18 mm | - IP44 | - 47.79 lb-in | - | - | - 16 ~ 720 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5AB10B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 18 mm | - IP44 | - 96.47 lb-in | - | - | - 8 ~ 360 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5AB20B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 18 mm | - IP44 | - 192.06 lb-in | - | - | - 4 ~ 180 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5CB30B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 22 mm | - IP44 | - 280.57 lb-in | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5CB50B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 22 mm | - IP44 | - 441.65 lb-in | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5EB100B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 28 mm | - IP44 | - 955.88 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5EB200B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 28 mm | - IP44 | - 1814.41 lb-in | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5KB300B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 32 mm | - IP44 | - 2637.53 lb-in | - | - | - 0.27 ~ 12 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5KB450B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 32 mm | - IP44 | - 3814.68 lb-in | - | - | - 0.18 ~ 8 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5SB600B | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 40 mm | - IP44 | - 5159.99 lb-in | - | - | - 0.19 ~ 6 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5DV100S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 28 mm | - IP66 | - 955.88 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5DV200S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 28 mm | - IP66 | - 1814.41 lb-in | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5KV300S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 300 :1 | - 32 mm | - IP66 | - 2637.53 lb-in | - | - | - 0.27 ~ 12 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5KV450S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 450 :1 | - 32 mm | - IP66 | - 3814.68 lb-in | - | - | - 0.18 ~ 8 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5XH5S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 5 :1 | - 25 mm | - IP66 | - 42.48 lb-in | - | - | - 16 ~ 720 (reference only when used with an inverter) | Request Quote | - |
| BLM5400HPK / 5XH10S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 25 mm | - IP66 | - 84.08 lb-in | - | - | - 8 ~ 360 (reference only when used with an inverter) | Request Quote | - |