Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

PROFINET DRIVER

αSTEP

αSTEP AZ Series AC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AC Input AZ Series Motors

Unit of Measure
1 

Item #

Driver Type

Power Supply

Web Price

CAD

AZD-APN - PROFINET Compatible - Single-Phase 100-120 VAC $793.00 -
AZD-CPN - PROFINET Compatible - Single-Phase/Three-Phase 200-240 VAC $793.00 -
Unit of Measure
1 
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.