ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
αSTEP AZ Series AC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZ Series Motors

Unit of Measure
1
Item # |
Driver Type |
Power Supply |
Web Price |
CAD |
|---|---|---|---|---|
| AZD-APN | - PROFINET Compatible | - Single-Phase 100-120 VAC | $793.00 |
-
|
| AZD-CPN | - PROFINET Compatible | - Single-Phase/Three-Phase 200-240 VAC | $793.00 |
-
|
Unit of Measure
1