ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The αSTEP ARD stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
![]()
Item # |
Driver Type |
Power Supply |
Web Price |
|---|---|---|---|
| ARD-AD2 | - Closed Loop, Built-in Controller (Stored Data) | - Single-Phase 100-120 VAC | Request Quote |
| ARD-CD2 | - Closed Loop, Built-in Controller (Stored Data) | - Single-Phase 200-240 VAC | Request Quote |