Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.

  • Compact driver
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Smooth Drive function
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • Geared options
  • Encoder options
  • RoHS Compliant
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder Output

Shaft

Power Supply

Basic Step Angle

Web Price

UPC Code

CRK523PMBP - 1.1 in
Speed - Torque Characteristics
- 5.9 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.36º Request Quote -
CRK524PMAP - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.36º Request Quote -
CRK524PMBP - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.36º Request Quote -
CRK525PMAP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.36º Request Quote -
CRK525PMBP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.36º Request Quote -
CRK523PAP-PS10 - 1.1 in
Speed-Torque Characteristics
- 56 oz-in - Planetary Gear - 10 :1 - None - Single - 24 VDC - 0.072º Request Quote -
CRK523PAP-PS5 - 1.1 in
Speed-Torque Characteristics
- 28 oz-in - Planetary Gear - 5 :1 - None - Single - 24 VDC - 0.144º Request Quote -
CRK523PAP-PS7 - 1.1 in
Speed-Torque Characteristics
- 42 oz-in - Planetary Gear - 7.2 :1 - None - Single - 24 VDC - 0.1º Request Quote -
CRK523PBP-PS10 - 1.1 in
Speed-Torque Characteristics
- 56 oz-in - Planetary Gear - 10 :1 - None - Double - 24 VDC - 0.072º Request Quote -
CRK523PBP-PS5 - 1.1 in
Speed-Torque Characteristics
- 28 oz-in - Planetary Gear - 5 :1 - None - Double - 24 VDC - 0.144º Request Quote -
CRK523PBP-PS7 - 1.1 in
Speed-Torque Characteristics
- 42 oz-in - Planetary Gear - 7.2 :1 - None - Double - 24 VDC - 0.1º Request Quote -
CRK523PAP-H100 - 1.18 in
Speed - Torque Characteristics
- 340 oz-in - Harmonic Gear - 100 :1 - None - Single - 24 VDC - 0.0144º Request Quote -
CRK523PAP-H50 - 1.18 in
Speed - Torque Characteristics
- 255 oz-in - Harmonic Gear - 50 :1 - None - Single - 24 VDC - 0.0072º Request Quote -
CRK523PBP-H100 - 1.18 in
Speed - Torque Characteristics
- 340 oz-in - Harmonic Gear - 100 :1 - None - Double - 24 VDC - 0.0144º Request Quote -
CRK523PBP-H50 - 1.18 in
Speed - Torque Characteristics
- 255 oz-in - Harmonic Gear - 50 :1 - None - Double - 24 VDC - 0.0072º Request Quote -
CRK543AP - 1.65 in
Speed - Torque Characteristics
- 18.4 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.72º Request Quote -
CRK543AP-H100 - 1.65 in
Speed - Torque Characteristics
- 704 oz-in - Harmonic Gear - 100 :1 - None - Single - 24 VDC - 0.0072º Request Quote -
CRK543AP-H50 - 1.65 in
Speed - Torque Characteristics
- 480 oz-in - Harmonic Gear - 50 :1 - None - Single - 24 VDC - 0.0144º Request Quote -
CRK543AP-T10 - 1.65 in
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - None - Single - 24 VDC - 0.072º Request Quote -
CRK543AP-T20 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - None - Single - 24 VDC - 0.036º Request Quote -
CRK543AP-T3.6 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - None - Single - 24 VDC - 0.2º Request Quote -
CRK543AP-T30 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - None - Single - 24 VDC - 0.024º Request Quote -
CRK543AP-T7.2 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - None - Single - 24 VDC - 0.1º Request Quote -
CRK543BP - 1.65 in
Speed - Torque Characteristics
- 18.4 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.72º Request Quote -
CRK543BP-H100 - 1.65 in
Speed - Torque Characteristics
- 704 oz-in - Harmonic Gear - 100 :1 - None - Double - 24 VDC - 0.0072º Request Quote -
Unit of Measure
1 2 3 4 5 »