ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK543BP-H50 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 480 oz-in | - Harmonic Gear | - 50 :1 | - None | - Double | - 24 VDC | - 0.0144º | Request Quote | - |
| CRK543BP-T10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - None | - Double | - 24 VDC | - 0.072º | Request Quote | - |
| CRK543BP-T20 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - None | - Double | - 24 VDC | - 0.036º | Request Quote | - |
| CRK543BP-T3.6 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - None | - Double | - 24 VDC | - 0.2º | Request Quote | - |
| CRK543BP-T30 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - None | - Double | - 24 VDC | - 0.024º | Request Quote | - |
| CRK543BP-T7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - None | - Double | - 24 VDC | - 0.1º | Request Quote | - |
| CRK544AP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 25 oz-in | - Round Shaft (No Gearhead) | - | - None | - Single | - 24 VDC | - 0.72º | Request Quote | - |
| CRK544AP-N10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 10 :1 | - None | - Single | - 24 VDC | - 0.072º | Request Quote | - |
| CRK544AP-N5 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 112 oz-in | - Planetary Gear | - 5 :1 | - None | - Single | - 24 VDC | - 0.144º | Request Quote | - |
| CRK544AP-N7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Planetary Gear | - 7.2 :1 | - None | - Single | - 24 VDC | - 0.1º | Request Quote | - |
| CRK544BP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 25 oz-in | - Round Shaft (No Gearhead) | - | - None | - Double | - 24 VDC | - 0.72º | Request Quote | - |
| CRK544BP-N10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 10 :1 | - None | - Double | - 24 VDC | - 0.072º | Request Quote | - |
| CRK544BP-N5 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 112 oz-in | - Planetary Gear | - 5 :1 | - None | - Double | - 24 VDC | - 0.144º | Request Quote | - |
| CRK544BP-N7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Planetary Gear | - 7.2 :1 | - None | - Double | - 24 VDC | - 0.1º | Request Quote | - |
| CRK544PAP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - None | - Single | - 24 VDC | - 0.72º | Request Quote | - |
| CRK544PBP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - None | - Double | - 24 VDC | - 0.72º | Request Quote | - |
| CRK545AP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - None | - Single | - 24 VDC | - 0.72º | Request Quote | - |
| CRK545BP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - None | - Double | - 24 VDC | - 0.72º | Request Quote | - |
| CRK546PAP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - None | - Single | - 24 VDC | - 0.72º | Request Quote | - |
| CRK546PBP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - None | - Double | - 24 VDC | - 0.72º | Request Quote | - |
| CRK544PMAP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - None | - Single | - 24 VDC | - 0.36º | Request Quote | - |
| CRK544PMBP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - None | - Double | - 24 VDC | - 0.36º | Request Quote | - |
| CRK546PMAP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - None | - Single | - 24 VDC | - 0.36º | Request Quote | - |
| CRK546PMBP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - None | - Double | - 24 VDC | - 0.36º | Request Quote | - |
| PK543NAW-R17 / CRD5107P / LCR04060A | - 1.65 in |
![]() Speed - Torque Characteristics |
- 18.4 oz-in | - Round Shaft (No Gearhead) | - | - 500 P/R TTL 2-Channel | - Single | - 24 VDC | - 0.72º | Request Quote | - |