ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AR66MCD-H50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR66MCD-H100-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR69AAD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR69ACD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR69BAD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR69BCD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR69MAD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR69MCD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR911AAD-3 | - 3.35 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR911ACD-3 | - 3.35 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR911BAD-3 | - 3.35 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR911BCD-3 | - 3.35 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-3 | - 3.35 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-T3.6-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-T7.2-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-T10-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-T20-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-T30-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-N5-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1408 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-N7.2-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1968 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-N10-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-N25-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-N36-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-N50-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
| AR98AAD-PS5-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |