ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The NX Series driver features four control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. Advanced features and parameter changes can be used by downloading the MEXE02 software.
Four Control Modes are included:
- Positioning
- Speed
- Torque
- Tension
1
Item # |
Power Input |
Motor Output Power |
Rated Input Current |
Web Price |
CAD |
|---|---|---|---|---|---|
| NXD20-A | - Single-Phase 100-115 VAC | - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) | - 4.6 A | $1,025.00 |
-
|
| NXD20-C | - Single-Phase 200-230 VAC / Three-Phase 200-230 VAC | - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) |
-
2.8 A (Single-Phase 200-230 VAC) 1.6 A (Three-Phase 200-230 VAC) |
$1,025.00 |
-
|
| NXD75-S | - Three-Phase 200-230 VAC | - 400 W (1/2 HP) 750 W (1 HP) | - 4.7 A | $1,186.00 |
-
|
1