Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Image

The NX Series driver features four control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. Advanced features and parameter changes can be used by downloading the MEXE02 software.

Four Control Modes are included:

  • Positioning
  • Speed
  • Torque
  • Tension
1 

Item #

Power Input

Motor Output Power

Rated Input Current

Web Price

CAD

NXD20-A - Single-Phase 100-115 VAC - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) - 4.6 A Request Quote - CAD Icon (for items table)
NXD20-C - Single-Phase 200-230 VAC / Three-Phase 200-230 VAC - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) - 2.8 A (Single-Phase 200-230 VAC)
1.6 A (Three-Phase 200-230 VAC)
Request Quote - CAD Icon (for items table)
NXD75-S - Three-Phase 200-230 VAC - 400 W (1/2 HP) 750 W (1 HP) - 4.7 A Request Quote - CAD Icon (for items table)
1