Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

5ik60gu-awtu-img
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

0RK1GN-AW3U / 0GN3KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.168 lb-in   - 600 $178.00
0RK1GN-AW3U / 0GN3.6KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.2 lb-in   - 500 $178.00
0RK1GN-AW3U / 0GN5KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.28 lb-in   - 360 $178.00
0RK1GN-AW3U / 0GN6KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.34 lb-in   - 300 $178.00
0RK1GN-AW3U / 0GN7.5KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.43 lb-in   - 240 $178.00
0RK1GN-AW3U / 0GN9KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.51 lb-in   - 200 $178.00
0RK1GN-AW3U / 0GN12.5KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.64 lb-in   - 144 $185.00
0RK1GN-AW3U / 0GN15KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.77 lb-in   - 120 $185.00
0RK1GN-AW3U / 0GN18KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/16 in. - Lead Wire - Not Equipped - 0.97 lb-in   - 100 $185.00
0RK1GN-AW3U / 0GN25KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/16 in. - Lead Wire - Not Equipped - 1.15 lb-in   - 72 $192.00
0RK1GN-AW3U / 0GN30KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/16 in. - Lead Wire - Not Equipped - 1.41 lb-in   - 60 $192.00
0RK1GN-AW3U / 0GN36KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/16 in. - Lead Wire - Not Equipped - 1.68 lb-in   - 50 $192.00
0RK1GN-AW3U / 0GN50KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/16 in. - Lead Wire - Not Equipped - 2.3 lb-in   - 36 $192.00
0RK1GN-AW3U / 0GN60KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/16 in. - Lead Wire - Not Equipped - 2.8 lb-in   - 30 $192.00
0RK1GN-AW3U / 0GN75KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 3/16 in. - Lead Wire - Not Equipped - 3 lb-in   - 24 $201.00
0RK1GN-AW3U / 0GN90KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 3/16 in. - Lead Wire - Not Equipped - 3.7 lb-in   - 20 $201.00
0RK1GN-AW3U / 0GN100KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/16 in. - Lead Wire - Not Equipped - 4.1 lb-in   - 18 $201.00
0RK1GN-AW3U / 0GN120KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/16 in. - Lead Wire - Not Equipped - 5 lb-in   - 15 $201.00
0RK1GN-AW3U / 0GN150KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/16 in. - Lead Wire - Not Equipped - 6.2 lb-in   - 12 $201.00
0RK1GN-AW3U / 0GN180KA - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/16 in. - Lead Wire - Not Equipped - 7.5 lb-in   - 10 $201.00
0RK1A-AW3U - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 5 mm - Lead Wire - Not Equipped - 0.07 lb-in   - 1200 $105.00
2RK6A-AW2U - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - Lead Wire - Not Equipped - 0.394 lb-in   - 1450 $96.00
2RK6A-CW2E - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - Lead Wire - Not Equipped - 0.394 lb-in [60 Hz]  0.444 lb-in [50 Hz]   - 1200 [50 Hz] 1450 [60 Hz] $98.00
2RK6A-AW2MU - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - Lead Wire - Equipped - 0.3625 lb-in   - 1450 $210.00
2RK6A-CW2ME - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - Lead Wire - Equipped - 0.3625 lb-in [60 Hz]  0.43125 lb-in [50 Hz]   - 1200 [50 Hz] 1450 [60 Hz] $215.00
Unit of Measure
1 2 3 4 5 »