ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The ouput table of the hollow rotary actuator allows direct installation of your load.
Item # |
Item Name |
Type |
Frame Size (in. sq.) |
Power Supply |
Shaft |
Permissible Torque (lb-in) |
Repetitive Positioning Accuracy (arc sec) |
|---|---|---|---|---|---|---|---|
| DG60-ASAK | - Hollow Rotary Actuator | - Standard | - 2.36 | - 24 VDC | - Single | - 7.9 | - ±15 (±0.004º) |
| DG60-ASBK | - Hollow Rotary Actuator | - Standard | - 2.36 | - 24 VDC | - Double | - 7.9 | - ±15 (±0.004º) |
| DG85R-ASAA | - Hollow Rotary Actuator | - High-Rigidity | - 3.35 | - Single-Phase 100-115 VAC | - Single | - 24 | - ±15 (±0.004º) |
| DG85R-ASBA | - Hollow Rotary Actuator | - High-Rigidity | - 3.35 | - Single-Phase 100-115 VAC | - Double | - 24 | - ±15 (±0.004º) |
| DG130R-ASAA | - Hollow Rotary Actuator | - High-Rigidity | - 5.12 | - Single-Phase 100-115 VAC | - Single | - 106 | - ±15 (±0.004º) |
| DG130R-ASBA | - Hollow Rotary Actuator | - High-Rigidity | - 5.12 | - Single-Phase 100-115 VAC | - Double | - 106 | - ±15 (±0.004º) |
| DG130R-ASAC | - Hollow Rotary Actuator | - High-Rigidity | - 5.12 | - Single-Phase 200-230 VAC | - Single | - 106 | - ±15 (±0.004º) |
| DG130R-ASBC | - Hollow Rotary Actuator | - High-Rigidity | - 5.12 | - Single-Phase 200-230 VAC | - Double | - 106 | - ±15 (±0.004º) |
| DG130R-ASAS | - Hollow Rotary Actuator | - High-Rigidity | - 5.12 | - Three-Phase 200-230 VAC | - Single | - 106 | - ±15 (±0.004º) |
| DG130R-ASBS | - Hollow Rotary Actuator | - High-Rigidity | - 5.12 | - Three-Phase 200-230 VAC | - Double | - 106 | - ±15 (±0.004º) |
| Showing 10 of 16 | |||||||